https://buildings.honeywell.com/us/en/search-results.html

Monitors

6-Zone Interface Module

Interface modules provide six Style B (Class B) or three Style D (Class A) supervised initiating device circuits (IDC) suitable for use with UL Listed conventional 2-wire smoke detectors, as well as any normally open contact device.

Interface modules provide six Style B (Class B) or three Style D (Class A) supervised initiating device circuits (IDC) suitable for use with UL Listed conventional 2-wire smoke detectors, as well as any normally open contact device. The 6-zone interface modules connect to the signaling line circuits (SLC) of the Gamewell-FCI® analog addressable series fire alarm control panels (FACPs). The interface modules will initiate device circuits occupying its own address on the system’s SLC allowing each to be fully programmable in its control-by-event sequence of operation.

The address of the first initiating device circuit is set with a pair of rotary dials. Each remaining circuit is automatically assigned to its own subsequent address. Interface modules include an address disable jumper matrix to allow a maximum of two unused addresses to be turned off to free these addresses for other purposes. An additional pair of jumpers selects either Style B or D circuit configurations.

Each circuit has its own status LED that flashes to indicate proper polling and lights steadily when the output has been activated. Two multi-mod units can be mounted in one MBB-2 cabinet. Additional mounting options include the MCH-6 chassis that can accommodate six multi-mod modules.

The initiating device circuit of the 6-zone interface module can support a maximum line resistance of up to 40 ohm allowing the use of linear heat detection devices. 6-zone interface modules are ideal for applications where centralized location of circuits is required. As many as 60 initiating device circuits may be located in a cabinet, saving valuable wall space in mechanical rooms and electrical closets and reducing cost of installation.

Features & Benefits:
  • Includes removable wiring terminal blocks that allow ease of installation and servicing
  • Terminal blocks can accommodate 18 to 12 AWG wire
  • Provides a flexible jumper configuration feature that allows one or two monitoring circuit addresses to be disabled
  • Displays individual LED indicators*
  • Ideal for retrofit applications
  • Offers two mounting cabinets available for two (MBB-2 cabinet) to six (MBB-6 cabinet) units
  • Bi-color LEDs flash green whenever the sensor is addressed and light steady red on alarm*
  • * Only the red LED is operative in panels that do not operate in Velociti® mode
Certifications:
  • UL: S1913
  • FM: 3023594
  • MEA FDNY: 219-02-E Vol. IV
  • CSFM: 7300-1703:0124
  • ISO 9001 Certification

Others

  • Cabinet Height
    • 12.63 inch
  • LED Current
    • 40 milliampere
  • Normal Input Current
    • 2 milliampere
  • Minimum External Power Supply Voltage
    • 18 DC volt
  • Maximum Operating Humidity
    • 85 Percentage
  • End of Line Resistance
    • 3.9 kO
  • Alarm Current
    • 40 milliampere
  • Cabinet Depth
    • 6.5 inch
  • Cabinet Width
    • 24 inch
  • Maximum Operating Voltage
    • 15 - 32 DC volt
    • 15 DC volt
  • Minimum Wire Gauge
    • 18
  • Maximum IDC Wiring Resistance
    • 25ohm
  • Supported Wiring Configuration
    • Class B
  • Number of inputs
    • Class A
    • 6
    • 3 Class B
  • LED Circuit-Status Indicators
    • 6
  • Number of Zones
    • 6
  • Maximum Wire Gauge
    • 12
  • Approved Location
    • CSFM 7300-17030124
    • MEA FDNY 219-02-E Vol IV
    • UL S1913
    • FM 3023594
  • Brand
    • Gamewell-FCI

Others

  • Cabinet Height
    • 12.63 inch
  • LED Current
    • 40 milliampere
  • Normal Input Current
    • 2 milliampere
  • Minimum External Power Supply Voltage
    • 18 DC volt
  • Maximum Operating Humidity
    • 85 Percentage
  • End of Line Resistance
    • 3.9 kO
  • Alarm Current
    • 40 milliampere
  • Cabinet Depth
    • 6.5 inch
  • Cabinet Width
    • 24 inch
  • Maximum Operating Voltage
    • 15 - 32 DC volt
    • 15 DC volt
  • Minimum Wire Gauge
    • 18
  • Maximum IDC Wiring Resistance
    • 25ohm
  • Supported Wiring Configuration
    • Class B
  • Number of inputs
    • Class A
    • 6
    • 3 Class B
  • LED Circuit-Status Indicators
    • 6
  • Number of Zones
    • 6
  • Maximum Wire Gauge
    • 12
  • Approved Location
    • CSFM 7300-17030124
    • MEA FDNY 219-02-E Vol IV
    • UL S1913
    • FM 3023594
  • Brand
    • Gamewell-FCI
  • Minimum Wire Gauge : 18
  • Maximum IDC Wiring Resistance : 25ohm
  • Supported Wiring Configuration : Class B
  • Number of inputs : Class A|6|3 Class B
  • LED Circuit-Status Indicators : 6
  • Number of Zones : 6
  • Maximum Wire Gauge : 12
  • Approved Location : CSFM 7300-17030124|MEA FDNY 219-02-E Vol IV|UL S1913|FM 3023594
  • Brand : Gamewell-FCI
  • Maximum Operating Voltage : 15 - 32 DC volt|15 DC volt
  • Cabinet Height : 12.63 inch
  • LED Current : 40 milliampere
  • Normal Input Current : 2 milliampere
  • Minimum External Power Supply Voltage : 18 DC volt
  • Maximum Operating Humidity : 85 Percentage
  • End of Line Resistance : 3.9 kO
  • Alarm Current : 40 milliampere
  • Cabinet Depth : 6.5 inch
  • Cabinet Width : 24 inch
Engineering Specifications
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Stand Alone (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
5/18/2022
86.29 KB
E3 Series A and E Specification - Voice (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
5/18/2022
78.49 KB
E3 Series A and E Specification - Network (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
5/18/2022
84.55 KB
E3 Series A and E Specification - Network (PDF)
application/pdf 356.91 KB
5/18/2022
356.91 KB
E3 Series A and E Specification - Stand Alone (PDF)
application/pdf 353.47 KB
5/18/2022
353.47 KB
Supplement to Compatibility Addendum
application/pdf 86.59 KB
5/18/2022
86.59 KB
Data Sheet
Name
Description
File Size
Date
Size
MMI-6SF Multi-Mod - 6 Zone Module Data Sheet
application/pdf 202.45 KB
5/18/2022
202.45 KB
MMI-6SF Serie Velociti Data Sheet
application/pdf 376.83 KB
5/18/2022
376.83 KB
Catalog
Name
Description
File Size
Date
Size
Engineering and Applications Catalog
application/pdf 131.74 KB
5/18/2022
131.74 KB
Others
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Voice (PDF)
application/pdf 421.32 KB
5/18/2022
421.32 KB
Isolator Load Rating Table Brochure
application/pdf 38.09 KB
3/9/2022
38.09 KB
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Stand Alone (DOCX)
86.29 KB
5/18/2022
86.29 KB
E3 Series A and E Specification - Voice (DOCX)
78.49 KB
5/18/2022
78.49 KB
E3 Series A and E Specification - Network (DOCX)
84.55 KB
5/18/2022
84.55 KB
E3 Series A and E Specification - Voice (PDF)
421.32 KB
5/18/2022
421.32 KB
E3 Series A and E Specification - Network (PDF)
356.91 KB
5/18/2022
356.91 KB
E3 Series A and E Specification - Stand Alone (PDF)
353.47 KB
5/18/2022
353.47 KB
MMI-6SF Multi-Mod - 6 Zone Module Data Sheet
202.45 KB
5/18/2022
202.45 KB
MMI-6SF Serie Velociti Data Sheet
376.83 KB
5/18/2022
376.83 KB
Engineering and Applications Catalog
131.74 KB
5/18/2022
131.74 KB
Supplement to Compatibility Addendum
86.59 KB
5/18/2022
86.59 KB
Isolator Load Rating Table Brochure
38.09 KB
3/9/2022
38.09 KB
Image
SKU
Description
alt
MMI-6SF
Multi-Mod 6 Zone Interface Module