Monitors
900 Series Dual Input Module
Dual Input Modules are used for monitoring of normally open contact fire alarm or Supervisory device. They have two tri-color LED's, one referring to each channel. Each LED set by panel command to pulse green each time the module channel is polled.
Dual Input Modules have two inputs for external devices. They have a built-in short circuit isolator. The inputs can be either unattended, latched or analogue supervised, there are three distinguishable states, normal, open and collective alarm/short circuit. Analog supervision constantly monitors the connected circuit, returning a signal proportional to the circuit resistance. In case of an alarm the panel can switch the red indicator on continuously. The Yellow LED is controlled by the module and blinks to indicate an open circuit on the input circuit. This fault indication is always overridden by a panel command to turn the red LED on.
Features & Benefits:- Cable clamps come in the form of plugs
- Multi-coloured LEDs provide individual diagnostic information about the status of each input or output
- 0786-CPD-20342 Certified.
Others
- Minimum Operating Humidity
- 5 Percentage
- Minimum Operating Voltage
- 15 voltage direct current
- Cabinet Depth
- 40 millimetre
- Maximum Operating Voltage
- 30 voltage direct current
- 15 - 30
- Cabinet Width
- 137 millimetre
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Maximum Standby Current
- 340 µA
- Maximum Operating Humidity
- 95 Percentage
- Cabinet Height
- 132 millimetre
- LED Current
- 8.8 Yellow milliampere
- 2.2 Red milliampere
- Brand
- System Sensor
- Maximum Wire Gauge
- 2.5 mm²
Others
- Minimum Operating Humidity
- 5 Percentage
- Minimum Operating Voltage
- 15 voltage direct current
- Cabinet Depth
- 40 millimetre
- Maximum Operating Voltage
- 30 voltage direct current
- 15 - 30
- Cabinet Width
- 137 millimetre
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Maximum Standby Current
- 340 µA
- Maximum Operating Humidity
- 95 Percentage
- Cabinet Height
- 132 millimetre
- LED Current
- 8.8 Yellow milliampere
- 2.2 Red milliampere
- Brand
- System Sensor
- Maximum Wire Gauge
- 2.5 mm²
- Brand : System Sensor
- Maximum Wire Gauge : 2.5 mm²
- LED Current : 8.8 Yellow milliampere|2.2 Red milliampere
- Minimum Operating Humidity : 5 Percentage
- Minimum Operating Voltage : 15 voltage direct current
- Cabinet Depth : 40 millimetre
- Maximum Operating Voltage : 30 voltage direct current|15 - 30
- Cabinet Width : 137 millimetre
- Minimum Operating Ambient Temperature : -20 degree Celsius
- Maximum Standby Current : 340 µA
- Maximum Operating Humidity : 95 Percentage
- Cabinet Height : 132 millimetre