https://buildings.honeywell.com/us/en/search-results.html

Monitors

900 Series Input/Output Module

Input/Output Modules offers dual channel monitoring of normally open contact fire alarm and supervisory devices, and also provides single pole changeover contacts for the control of auxiliary devices such as fire shutters.

Input/output Modules have tri-color LED's to indicate the status of each channel. Each LED can be set by panel command to pulse green each time the module channel is polled. In case of an alarm the panel can switch the red indicator on continuously. The Yellow LED is controlled by the module and blinks to indicate an open circuit on the input circuit. This fault indication is always overridden by a panel command to turn the red LED on. The LED can be set by panel command to pulse green each time the channel is polled. The LED will be switched continuously on Green by command from the control panel when the relay contacts are in the energised state.

Features & Benefits:
  • Single pole changeover contacts
  • Compact construction
  • Wide range of input/output combinations
  • Tri-colour LEDs for status indication

Others

  • Minimum Operating Voltage
    • 15 voltage direct current
  • Cabinet Depth
    • 40 millimetre
  • Minimum Operating Humidity
    • 5 Percentage
  • Maximum Operating Humidity
    • 95 Percentage
  • Cabinet Height
    • 132 millimetre
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
  • Cabinet Width
    • 137 millimetre
  • Maximum Standby Current
    • 340 µA
  • Maximum Operating Voltage
    • 15 - 30
    • 30 voltage direct current
  • LED Current
    • 8.8 Yellow milliampere
    • 2.2 Red milliampere
  • Maximum Wire Gauge
    • 2.5 mm²
  • Brand
    • System Sensor

Others

  • Minimum Operating Voltage
    • 15 voltage direct current
  • Cabinet Depth
    • 40 millimetre
  • Minimum Operating Humidity
    • 5 Percentage
  • Maximum Operating Humidity
    • 95 Percentage
  • Cabinet Height
    • 132 millimetre
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
  • Cabinet Width
    • 137 millimetre
  • Maximum Standby Current
    • 340 µA
  • Maximum Operating Voltage
    • 15 - 30
    • 30 voltage direct current
  • LED Current
    • 8.8 Yellow milliampere
    • 2.2 Red milliampere
  • Maximum Wire Gauge
    • 2.5 mm²
  • Brand
    • System Sensor
  • Maximum Wire Gauge : 2.5 mm²
  • Brand : System Sensor
  • Maximum Operating Voltage : 15 - 30|30 voltage direct current
  • Minimum Operating Voltage : 15 voltage direct current
  • Cabinet Depth : 40 millimetre
  • Minimum Operating Humidity : 5 Percentage
  • Maximum Operating Humidity : 95 Percentage
  • LED Current : 8.8 Yellow milliampere|2.2 Red milliampere
  • Cabinet Height : 132 millimetre
  • Minimum Operating Ambient Temperature : -20 degree Celsius
  • Cabinet Width : 137 millimetre
  • Maximum Standby Current : 340 µA