Monitors
Addressable Sub-Loop Monitor Module
Addressable sub-loop monitor modules are designed for installation in the signaling line circuit of any Gamewell-FCI® analog addressable control panel.
Addressable monitor modules AMM-4SF feature a single Style D, Class A initiating device circuit. They may also be configured as a Style B, Class B initiating circuit with an end-of-line resistor. These modules provide an address for a group of conventional 2-wire smoke detectors. Any alarm initiating devices with normally open dry contacts such as heat detectors, manual stations, linear heat detection devices, water flow switches, 4-wire smoke detectors, and tamper switches may also be installed in the circuit.
Addressable monitor modules are designed to be installed with the signaling line circuit in any Gamewell-FCI® analog addressable fire alarm control panel. The signaling line circuits of Gamewell-FCI analog addressable panels are designed to accommodate up to 159 monitor modules per circuit. The initiating device circuit of the module can support a maximum line resistance of up to 25 ohm. This feature allows the use of linear heat detection devices. In addition, it allows the modules to stay in alarm with one smoke detector activated. Addressable monitor modules are designed to mount in a 4-inch square box.
Features & Benefits:- Accommodates up to 20 conventional 2-wire smoke detectors
- Provides visual rotary, decimal switch addressing (01 to 159)
- Compact size allows easy installation
- Displays bi-color LEDs, which flash green whenever the module is addressed and light steady red on alarm*
- * Only the red LED is operative in panels that do not operate in Velociti® mode
- UL: S1949, 2572 for Mass Notification
- FM: 3023594
- MEA FDNY: 227-03-E Vol. IV
- CSFM: 73100-1703:0122
- ISO 9001 Certification
Others
- Cabinet Depth
- 2-1/8 inch
- Maximum Operating Humidity
- 0.93
- Minimum External Power Supply Voltage
- 24 VDC
- Maximum Operating Voltage
- 15 VDC
- 15 - 32 DC volt
- Cabinet Width
- 4 inch
- End of Line Resistance
- 47 kO
- Normal Input Current
- 270 µA
- Cabinet Height
- 4 inch
- Alarm Current
- 0.0051 ampere
- Number of Zones
- 1
- Supported Wiring Configuration
- Class B
- Maximum IDC Wiring Resistance
- 25 Ohms
- For Use With
- Tamper Switch
- Heat Detector
- 4 Wire Smoke Detector
- Manual Station
- Water Flow Switch
- Linear Heat Detection Device
- Brand
- Gamewell-FCI
- Approved Location
- UL S1949, 2572 for Mass Notification
- MEA FDNY:227-03-E Vol. IV
- FM 3023594
- UL Standard 864 9th Edition, UL 2572 for Mass Notification
- ISO 9001 Certified
- CSFM 73100-1703-0122
Others
- Cabinet Depth
- 2-1/8 inch
- Maximum Operating Humidity
- 0.93
- Minimum External Power Supply Voltage
- 24 VDC
- Maximum Operating Voltage
- 15 VDC
- 15 - 32 DC volt
- Cabinet Width
- 4 inch
- End of Line Resistance
- 47 kO
- Normal Input Current
- 270 µA
- Cabinet Height
- 4 inch
- Alarm Current
- 0.0051 ampere
- Number of Zones
- 1
- Supported Wiring Configuration
- Class B
- Maximum IDC Wiring Resistance
- 25 Ohms
- For Use With
- Tamper Switch
- Heat Detector
- 4 Wire Smoke Detector
- Manual Station
- Water Flow Switch
- Linear Heat Detection Device
- Brand
- Gamewell-FCI
- Approved Location
- UL S1949, 2572 for Mass Notification
- MEA FDNY:227-03-E Vol. IV
- FM 3023594
- UL Standard 864 9th Edition, UL 2572 for Mass Notification
- ISO 9001 Certified
- CSFM 73100-1703-0122
- Number of Zones : 1
- Supported Wiring Configuration : Class B
- Maximum IDC Wiring Resistance : 25 Ohms
- For Use With : Tamper Switch|Heat Detector|4 Wire Smoke Detector|Manual Station|Water Flow Switch|Linear Heat Detection Device
- Brand : Gamewell-FCI
- Approved Location : UL S1949, 2572 for Mass Notification|MEA FDNY:227-03-E Vol. IV|FM 3023594|UL Standard 864 9th Edition, UL 2572 for Mass Notification|ISO 9001 Certified|CSFM 73100-1703-0122
- Cabinet Depth : 2-1/8 inch
- Maximum Operating Humidity : 0.93
- Minimum External Power Supply Voltage : 24 VDC
- Maximum Operating Voltage : 15 VDC|15 - 32 DC volt
- Cabinet Width : 4 inch
- End of Line Resistance : 47 kO
- Normal Input Current : 270 µA
- Cabinet Height : 4 inch
- Alarm Current : 0.0051 ampere