https://buildings.honeywell.com/us/en/search-results.html

Monitors

Addressable Two I/O Module

Addressable two I/O modules combine two relay outputs and two monitor inputs into one module device.

Addressable two I/O modules combine two relay outputs and two monitor inputs into one module device. The modules are capable of Class B supervised wiring used for monitored devices. They also contain Form C relay contacts, which allow the panel to switch the contacts on command. There is a dedicated LED on the module for each input and output. The fire alarm control panel can use these bi-color LEDs to indicate normal, alarm, and trouble conditions. These modules are ideally suited for areas where inputs and outputs are needed in the same location. They can be used to function with smoke/fire dampers, security doors, HVAC fans, dedicated smoke control fans, and non-dedicated smoke fans.

The combination of two relay outputs and two monitor inputs into one device saves the cost of installing four devices. This feature can be beneficial when installing these devices in high-rise buildings or large shopping complexes. Two I/O modules are the same size as standard single modules. They can mount directly to a 4-inch (10.16 cm) square electrical box or be installed into the DNR(W) duct housing.

Features & Benefits:
  • Offers visual rotary, decimal switch addressing (01 to 159)
  • Two sets of Class B initiating device circuits
  • Two sets of Form C relay contacts
  • Uses bi-color LEDs for each input and output, which flash when addressed and light steady when in alarm
  • Includes a DIP switch to manually disable one input and one output
  • Ideal for fan, smoke control, and door entry installations
Certifications:
  • UL: S1949
  • CSFM: 7300-1703-0174
  • ISO 9001 Certification

Others

  • Maximum Operating Humidity
    • 0.93
  • Normal Input Current
    • 1.3 milliampere
  • End of Line Resistance
    • 47 kO
  • Maximum Operating Voltage
    • 15 - 32 DC volt
    • 15 VDC
  • Alarm Current
    • 0.024 ampere
  • Relay Channels
    • 2
  • Supported Wiring Configuration
    • Class B
  • For Use With
    • HVAC Fan
    • Security Door
    • Smoke Damper
    • Fire Damper
    • Dedicated Smoke Control
    • Non Dedicated Smoke Fan
  • Input and Output Type
    • Relay Input
  • Relay Contact Configuration
    • Form C 2 Sets
  • Maximum IDC Wiring Resistance
    • 1 500 Ohms
  • Approved Location
    • UL S1949
    • UL Standard 864 9th Edition
    • ISO 9001 Certified
    • CSFM 7300-1703-0174
  • Number of outputs
    • 2
  • Number of inputs
    • 2
  • Brand
    • Gamewell-FCI

Others

  • Maximum Operating Humidity
    • 0.93
  • Normal Input Current
    • 1.3 milliampere
  • End of Line Resistance
    • 47 kO
  • Maximum Operating Voltage
    • 15 - 32 DC volt
    • 15 VDC
  • Alarm Current
    • 0.024 ampere
  • Relay Channels
    • 2
  • Supported Wiring Configuration
    • Class B
  • For Use With
    • HVAC Fan
    • Security Door
    • Smoke Damper
    • Fire Damper
    • Dedicated Smoke Control
    • Non Dedicated Smoke Fan
  • Input and Output Type
    • Relay Input
  • Relay Contact Configuration
    • Form C 2 Sets
  • Maximum IDC Wiring Resistance
    • 1 500 Ohms
  • Approved Location
    • UL S1949
    • UL Standard 864 9th Edition
    • ISO 9001 Certified
    • CSFM 7300-1703-0174
  • Number of outputs
    • 2
  • Number of inputs
    • 2
  • Brand
    • Gamewell-FCI
  • Relay Channels : 2
  • Supported Wiring Configuration : Class B
  • For Use With : HVAC Fan|Security Door|Smoke Damper|Fire Damper|Dedicated Smoke Control|Non Dedicated Smoke Fan
  • Input and Output Type : Relay Input
  • Relay Contact Configuration : Form C 2 Sets
  • Maximum IDC Wiring Resistance : 1 500 Ohms
  • Approved Location : UL S1949|UL Standard 864 9th Edition|ISO 9001 Certified|CSFM 7300-1703-0174
  • Number of outputs : 2
  • Number of inputs : 2
  • Brand : Gamewell-FCI
  • Maximum Operating Humidity : 0.93
  • Normal Input Current : 1.3 milliampere
  • End of Line Resistance : 47 kO
  • Maximum Operating Voltage : 15 - 32 DC volt|15 VDC
  • Alarm Current : 0.024 ampere
Engineering Specifications
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Voice (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
5/18/2022
78.49 KB
E3 Series A and E Specification - Stand Alone (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
5/18/2022
86.29 KB
E3 Series A and E Specification - Network (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
5/18/2022
84.55 KB
E3 Series A and E Specification - Network (PDF)
application/pdf 356.91 KB
5/18/2022
356.91 KB
E3 Series A and E Specification - Stand Alone (PDF)
application/pdf 353.47 KB
5/18/2022
353.47 KB
Data Sheet
Name
Description
File Size
Date
Size
AMM-2RIF Addressable Input-Output Module Data Sheet
application/pdf 94.16 KB
5/18/2022
94.16 KB
AMM-2 Monitor Module Data Sheet
application/pdf 33.74 KB
5/18/2022
33.74 KB
PS Series Power Supplies - HPF-PS6 and HPF-PS10 Data Sheet
application/pdf 237.83 KB
5/18/2022
237.83 KB
Sales Sheet
Name
Description
File Size
Date
Size
S3 Series Sell Sheet
application/pdf 813.56 KB
5/18/2022
813.56 KB
Catalog
Name
Description
File Size
Date
Size
Engineering and Applications Catalog
application/pdf 131.74 KB
5/18/2022
131.74 KB
Others
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Voice (PDF)
application/pdf 421.32 KB
5/18/2022
421.32 KB
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Voice (DOCX)
78.49 KB
5/18/2022
78.49 KB
AMM-2RIF Addressable Input-Output Module Data Sheet
94.16 KB
5/18/2022
94.16 KB
E3 Series A and E Specification - Stand Alone (DOCX)
86.29 KB
5/18/2022
86.29 KB
E3 Series A and E Specification - Network (DOCX)
84.55 KB
5/18/2022
84.55 KB
E3 Series A and E Specification - Voice (PDF)
421.32 KB
5/18/2022
421.32 KB
E3 Series A and E Specification - Network (PDF)
356.91 KB
5/18/2022
356.91 KB
E3 Series A and E Specification - Stand Alone (PDF)
353.47 KB
5/18/2022
353.47 KB
S3 Series Sell Sheet
813.56 KB
5/18/2022
813.56 KB
AMM-2 Monitor Module Data Sheet
33.74 KB
5/18/2022
33.74 KB
PS Series Power Supplies - HPF-PS6 and HPF-PS10 Data Sheet
237.83 KB
5/18/2022
237.83 KB
Engineering and Applications Catalog
131.74 KB
5/18/2022
131.74 KB
Image
SKU
Description
alt
AMM-2RIF
I/O Module, Addressable, 2 Monitor Input/2 Relay Output