https://buildings.honeywell.com/us/en/search-results.html

Monitors

Dual Input Single Output Module

Dual input single output modules offers two contact monitoring circuits and one control circuit for supervision of fire safety related devices with FXNET system. The combination of the two inputs and one output makes installation very cost-effective.

Dual Input Single Output Modules offers dual channel monitoring of normally open contact fire alarm and supervisory devices, and also provides single pole changeover contacts for the control of auxiliary devices such as fire shutters and sounders. Dual input single output modules have built-in short circuit isolators. Applications include monitoring/control of extinguishers, smoke ventilation, and public announcement and alarm devices. Action on input activation and cause-effect on output control are selected with the Win FX Net configuration tool.

Features & Benefits:
  • Monitoring and control functions in a FX NET fire detection system
  • Compact construction
  • Wide range of input/output combinations
  • Tri-colour LEDs for status indication
Certifications:
  • DOP-IOD0154 Certified
  • EN54-17: 2005 Certified
  • EN54-18: 2005 Certified
  • CE Certified.

Others

  • Input and Output Type
    • Analogue
  • Relay Channels
    • 2
  • Brand
    • System Sensor

Others

  • Input and Output Type
    • Analogue
  • Relay Channels
    • 2
  • Brand
    • System Sensor
  • Input and Output Type : Analogue
  • Relay Channels : 2
  • Brand : System Sensor
Image
SKU
Description
alt
EM221E
Dual Input Single Output Module: 15-30V DC: 110g: 660 µA: -20 to +60C: 24x94x94mm