Monitors
Gamewell-FCI Velociti® Addressable Monitor Module
The Gamewell-FCI Velociti® Addressable Monitor Module AMM-2F provides an address for any device or group of devices connected to this circuit on the signaling line circuit (SLC) of the Gamewell-FCI addressable series fire alarm control panel.
The Gamewell-FCI Velociti® Series, addressable monitor module AMM-2F is a single Style B, Class B initiating device circuit (IDC) with a 47KW end-of-line resistor. The AMM-2F is an addressable monitor module. The AMM-2F provides a single Style B, Class B initiating device circuit (IDC) with a 47kΩ end-of-line resistor. The AMM-2F is compatible with with the E3 Series, S3 Series, and 7100 Series Fire Alarm Control Panels.This module provides an address for any device or group of devices connected to this circuit on the signaling line circuit (SLC) of the Gamewell-FCI addressable series fire alarm control panel. Any initiating device with normally open (N.O.) dry contacts may be made addressable when connected to the AMM-2F module. The Velociti® Seriems use a communication protocol that substantially increases the speed of communication between the sensors and certain Gamewell-FCI analog addressable fire alarm controls. These devices operate in a grouped fashion. If one of the devices in the group has a status change, the panel’s microprocessor stops the group poll and concentrates on the single device. The net effect is response speed up to five times greater than earlier designs. The AMM-2F module can be programmed to provide a wide variety of input functions to the Gamewell-FCI addressable series fire alarm control panels. It can be identified as a manual station, heat detector, plenum detector, waterflow switch, tamper switch, N.O. contact, smoke detector, projected beam smoke detector, sub loop, remote zone, etc. It can also serve as a remote system silence, system reset, system acknowledge or drill switch. It is even possible to customize its device type to meet specific job requirements. The initiating device circuit of the AMM-2F can support a maximum line resistance of up to 40 ohms allowing the use of linear heat detection devices. The compact size facilitates the installation of the module inside manual stations, or mounting boxes of various types of alarm initiating devices.
Features & Benefits:- Compact size allows
- easy installation
- Class B, Style B,
- initiating circuit
- 40 Ohm line resistance
- for each initiating
- device circuit
- Connects to any
- normally open dry
- contact device
- UL: S1949
- FM: 3023594
- MEA FDNY: 227-03-E VOL. IV
- CSFM: 7300-1703:0102
- ISO 9001 Certification
Others
- Maximum Operating Voltage
- 15 VDC
- 15 - 32 DC volt
- Normal Input Current
- 600µA Max Communicating IDC Shorted
- 350µA Direct Poll
- 375 µA maximum Group Poll
- End of Line Resistance
- 47 kO
- Maximum Operating Humidity
- 0.93
- Alarm Current
- 0.00060 ampere
- Maximum IDC Wiring Resistance
- 1 500 Ohms
- For Use With
- Fire Alarm
- Supported Wiring Configuration
- Class B
- Brand
- Gamewell-FCI
- Approved Location
- 7300-1703:0102
- UL Listed S1949
- MEA Approved 227-03-E VOL IV
- ISO 90001 Certified
- FM Approved 3023594
Others
- Maximum Operating Voltage
- 15 VDC
- 15 - 32 DC volt
- Normal Input Current
- 600µA Max Communicating IDC Shorted
- 350µA Direct Poll
- 375 µA maximum Group Poll
- End of Line Resistance
- 47 kO
- Maximum Operating Humidity
- 0.93
- Alarm Current
- 0.00060 ampere
- Maximum IDC Wiring Resistance
- 1 500 Ohms
- For Use With
- Fire Alarm
- Supported Wiring Configuration
- Class B
- Brand
- Gamewell-FCI
- Approved Location
- 7300-1703:0102
- UL Listed S1949
- MEA Approved 227-03-E VOL IV
- ISO 90001 Certified
- FM Approved 3023594
- Maximum IDC Wiring Resistance : 1 500 Ohms
- For Use With : Fire Alarm
- Supported Wiring Configuration : Class B
- Brand : Gamewell-FCI
- Approved Location : 7300-1703:0102|UL Listed S1949|MEA Approved 227-03-E VOL IV|ISO 90001 Certified|FM Approved 3023594
- Maximum Operating Voltage : 15 VDC|15 - 32 DC volt
- Normal Input Current : 600µA Max Communicating IDC Shorted|350µA Direct Poll|375 µA maximum Group Poll
- End of Line Resistance : 47 kO
- Maximum Operating Humidity : 0.93
- Alarm Current : 0.00060 ampere