https://buildings.honeywell.com/us/en/search-results.html

Monitors

Luminaire Circuit Assembly, Discharge Lamps

Luminaire Circuit Assembly which consists of 1 circuit for 4 x 20 (32) luminaires with LED + electronic operating unit1, discharge lamps + electronic operating unit1 and incandescent lamps.

Luminaire Circuit Assembly which consists of 1 circuit for 4 x 20 (32) luminaires with LED + electronic operating unit1, discharge lamps + electronic operating unit1 and incandescent lamps. It has combined operation of individual luminaires in duration and non-maintained mode switch in one circuit.

It also provides monitoring of individual luminaires in one circuit with irregularity report per light with additional monitoring and switching module in the luminaires. Switching of individual luminaires in one circuit from maintained in stand by via a light switch position query module or a monitoring and switching module.

Luminaire Circuit Assembly which consists of 1 circuit for 4 x 20 (32) luminaires with LED + electronic operating unit1, discharge lamps + electronic operating unit1 and incandescent lamps. It has combined operation of individual luminaires in duration and non-maintained mode switch in one circuit.

It also provides monitoring of individual luminaires in one circuit with irregularity report per light with additional monitoring and switching module in the luminaires. Switching of individual luminaires in one circuit from maintained in stand by via a light switch position query module or a monitoring and switching module.

Features & Benefits:
  • Combined operation of individual luminaires
  • Monitoring of individual luminaires in one circuit
Image
SKU
Description
alt
G32824-SL-P
Assembly, AK 4x32 EÜ, 19“ plug in (1 slot)