Monitors
Micro Monitor Module
The Morley-IAS Micro Monitor Modules are used in conjunction with the ZX series intelligent multi-protocol fire alarm control panels and provides an interface between the normally-open contact alarm initiating devices.
The Morley-IAS Micro Monitor Modules are used in conjunction with the ZX series intelligent multi-protocol fire alarm control panels and provides an interface between the normally-open contact alarm initiating devices. This module can be used to monitor an entire zone circuit, it is ideally suited for monitoring single devices. This module is small enough to fit inside a single-gang junction box behind the device being monitored. The small size and lightweight allow it to be installed without the need to be rigidly mounted.
This module is used to monitor a single device or a zone of 4-wire smoke detectors, manual call points or pull stations, water flow devices, or other normally open dry-contact devices. A 47K Ohm end-of-line resistor (provided) terminates the circuit. Controls include two rotary switches for direct dial entry of DECADE address (01-99). Each module uses one of 99 available module addresses on loop. It responds to regular polls from the control panel and reports its type and the status (open/normal/short) of its zone.
Features & Benefits:- Built-in type identification automatically identifies this device as a monitor module to the control panel
- No additional power required
- High noise (EMF/RFI) immunity
- Tinned, stripped leads ease of wiring
- Direct dial entry of DECADE address (01-99)
- EN54
- LPCB
Others
- Brand
- Morley-IAS
Others
- Brand
- Morley-IAS
- Brand : Morley-IAS