Monitors
Multi Monitor Modules by Notifier
NOTIFIER's intelligent, addressable multiple monitor modules are a convenient space saving platform and allow for additional mounting options.
NOTIFIER's intelligent, addressable multiple monitor modules are a convenient space saving platform and allow for additional mounting options. NZM interface provides an interface between the intelligent alarm system and a two-wire conventional detection zone. A common SLC input is used for all modules, and the initiating device circuits share a common external supervisory supply and ground. Otherwise, each module operates independently from the others.
Features & Benefits:- NZM-100-6 provides six zone interface circuits
- NMM-100-10 provides ten monitor inputs Removable plug-in terminal blocks
- Status indicators for each point
- CSFM approved: 7300-0028:256
- FM approved
- UL Listed: S635
Others
- Cabinet Height
- 10.16 centimetre
- 4 inch
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 15 - 32 DC volt
- End of Line Resistance
- 3.9 kO
- Cabinet Width
- 4 inch
- 10.16 centimetre
- Cabinet Depth
- 5.398 centimetre
- 2.125 inch
- Brand
- NOTIFIER
- For Use With
- Smoke Detector
- Approved Location
- CSFM 7300-0028-0230
- UL S635
- MEA 72-01-E Vol.2
- ULC S635
- Maximum IDC Wiring Resistance
- 25ohm
Others
- Cabinet Height
- 10.16 centimetre
- 4 inch
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 15 - 32 DC volt
- End of Line Resistance
- 3.9 kO
- Cabinet Width
- 4 inch
- 10.16 centimetre
- Cabinet Depth
- 5.398 centimetre
- 2.125 inch
- Brand
- NOTIFIER
- For Use With
- Smoke Detector
- Approved Location
- CSFM 7300-0028-0230
- UL S635
- MEA 72-01-E Vol.2
- ULC S635
- Maximum IDC Wiring Resistance
- 25ohm
- Brand : NOTIFIER
- For Use With : Smoke Detector
- Approved Location : CSFM 7300-0028-0230|UL S635|MEA 72-01-E Vol.2|ULC S635
- Maximum IDC Wiring Resistance : 25ohm
- Cabinet Height : 10.16 centimetre|4 inch
- Maximum Operating Humidity : 93 Percentage
- Maximum Operating Voltage : 15 - 32 DC volt
- Cabinet Width : 4 inch|10.16 centimetre
- Cabinet Depth : 5.398 centimetre|2.125 inch
- End of Line Resistance : 3.9 kO
Others
Name
Description
File Size
Date
Size
Isolator Load Rating Table Brochure
application/pdf 38.09 KB
3/9/2022
38.09 KB
Name
Description
File Size
Date
Size
Image
SKU
Description
NZM-100
ADDRESSABLE 2-WIRE DETECTOR ZONE MODULE.