Monitors
Short Circuit Isolator Module
Short circuit isolator modules limits the effect of a short circuit on the detection circuit to the devices between the nearest isolators thus enabling all other devices to continue normal operation.
Short circuit isolator modules limits the effect of a short circuit on the detection circuit to the devices between the nearest isolators thus enabling all other devices to continue normal operation. Short circuit isolator modules enables taking full advantage of the address capacity of an ESA/MESA detection circuit.
Features & Benefits:- Monitoring and control functions in a FX NET fire detection system
- Compact construction
- Wide range of input/output combinations
- Tri-colour LEDs for status indication
- DOP-IOD040 Certified
- EN54-17: 2005 Certified
- CE Approved.
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor
Image
SKU
Description
EM200XE
Short Circuit Isolator Module, 15-30V DC, 62g, 200 µA, -20 to +60C, 24x94x94mm