Monitors
SK-Control Addressable Notification Module
SK-Control addressable notification modules provide supervised monitoring of wiring to the load devices that require an external power supply to operate such as bells, horns, and strobes.
SK-Controladdressable notification modules arefor use with Honeywell Silent Knight® series fire alarm control panels (FACPs).SK-Controladdressable notification modulesprovide supervised monitoring of wiring to load devices that require an external power supply to operate, such as bells, horns, and strobes. It is capable of Class B (Styles Y) and Class A (Style Z) supervision. Upon command from the FACP, the SK-Control module will disconnect the supervision and connect the external power supply across the load device. The disconnection of the supervision provides a positive indication to the panel that the control relay actually turned on. The external power supply is always relay isolated from thesignaling line circuit (SLC) loop, so that a trouble condition on the power supply will never interfere with the rest of the system.
Features & Benefits:- Flexible solution for adding notification circuits where needed
- Rotary address switches for fast installation
- Support for Class B (Style Y) or Class A (Style Z) wiring
- Bright white cover plate
- Polling LED visible through the cover plate
- Compatible with version 10 and higher 5700, 5808, 5820XL, and 5820XL-EVS IntelliKnight® addressable fire alarm control panels programmed for System Sensor protocol
- UL Listed
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor