Monitors
Two Relay Output Dual Monitor Module
Two relay output dual monitor modules are intended for use with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary decade switches.
Two relay output dual monitor modules are intended for use with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary decade switches. They are capable of replacing two individual relay control modules and two Class B monitor modules. Each of the relay outputs are intended for use with Form C switching applications which do not require wiring supervision for the load circuit. Each monitor input can be used to interface between a fire alarm control panel and one or more devices.
Features & Benefits:- Monitor two circuits, with unique addresses, simultaneously
- Two Form C relay contacts with each having a unique address
- Fully supervised support for Class B input wiring
- Relay programming is completely flexible – can be mapped to zone conditions
- Individual LED’s for each monitored input and relay output
- Attractive ivory cover plate
- Rotary address switches for fast installation
- SEMS screws for easy wiring
- UL Listed
Others
- Brand
- Silent Knight
Others
- Brand
- Silent Knight
- Brand : Silent Knight
Sales Sheet
Name
Description
File Size
Date
Size
IntelliKnight System Sensor Device Sell Sheet
application/pdf 266.36 KB
4/27/2022
266.36 KB
Others
Name
Description
File Size
Date
Size
IDP-Zone Addressable Zone Interface Module Fire Listing
application/pdf 166.94 KB
5/9/2022
166.94 KB
SK-Relaymon-2 Dual Monitor Module with 2 Relay Outputs Data Sheet
application/pdf 236.37 KB
3/13/2022
236.37 KB
SK-Relaymon-2 Dual Monitor Module with 2 Relay Outputs Manual
application/pdf 787.49 KB
3/13/2022
787.49 KB
Name
Description
File Size
Date
Size
IDP-Zone Addressable Zone Interface Module Fire Listing
166.94 KB
5/9/2022
166.94 KB
IntelliKnight System Sensor Device Sell Sheet
266.36 KB
4/27/2022
266.36 KB
SK-Relaymon-2 Dual Monitor Module with 2 Relay Outputs Data Sheet
236.37 KB
3/13/2022
236.37 KB
SK-Relaymon-2 Dual Monitor Module with 2 Relay Outputs Manual
787.49 KB
3/13/2022
787.49 KB
Image
SKU
Description
SK-RELAYMON-2
Dual Relay/Monitor Module: 15 to 32V DC: 2 Form C Relay Contacts