https://buildings.honeywell.com/us/en/search-results.html

Monitors

Velociit SeriesmmO-6SF Multi-MOD Six Signal Output Module

ThemmO-6SF supervised control circuits occupies its own address on the system’s SLC that allows each to be fully programmable in its control-by-event sequence of operation

ThemmO-6SF connects to the signaling line circuits (SLC) of the Gamewell-FCI analog addressable series fire alarm control panels. Each of themmO-6SF supervised control circuits occupies its own address on the system’s SLC that allows each to be fully programmable in its control-by-event sequence of operation. The address of the first supervised output circuit is set with a pair of rotary dials. Each remaining circuit is automatically assigned to its own subsequent address. ThemmO6SF module includes an address disable jumper matrix that allows one, two, or three addresses to be turned off to free these addresses for other purposes. An additional jumper setting selects either Style Y or Style Z circuit configurations. A wide range of configurations are possible including 30V DC, audio input at 25 or 70.7 VRMS, 125V AC, etc. More than one circuit can share a power supply if the current capacity does not exceed the power supply’s output.

Features & Benefits:
  • Terminal blocks can accommodate 12 to 18 AWG wire
  • Contains external power monitoring
  • Provides a flexible jumper configuration feature that allows up to three output circuit addresses to be disabled
  • Accommodates multiple external power inputs
  • Short circuit protection of external power supplies
  • Sources providing AC, DC, or audio inputs
  • Designed for use with Gamewell-FCI analog addressable series fire alarm control panels
Certifications:
  • CSFM: 7300-1703:0124
  • FM: 3023594
  • ISO 9001 Certification
  • MEA FDNY: 219-02-E Vol. IV
  • UL: S1913

Others

  • LED Current
    • 35 milliampere
  • End of Line Resistance
    • 47 kO
  • Maximum Operating Humidity
    • 93 Percentage
  • Normal Input Current
    • 2.25 milliampere
  • Alarm Current
    • 35 milliampere
  • Maximum Operating Voltage
    • 15 - 32 DC volt
    • 15 DC volt
  • Minimum Wire Gauge
    • 18
  • LED Circuit-Status Indicators
    • 6
  • Approved Location
    • FM 3023594
    • CSFM 7300-1703-0124
    • MEA FDNY 219-02-E Vol VI
    • UL Listed S1913
  • Brand
    • Gamewell-FCI
  • Supported Wiring Configuration
    • Class B

Others

  • LED Current
    • 35 milliampere
  • End of Line Resistance
    • 47 kO
  • Maximum Operating Humidity
    • 93 Percentage
  • Normal Input Current
    • 2.25 milliampere
  • Alarm Current
    • 35 milliampere
  • Maximum Operating Voltage
    • 15 - 32 DC volt
    • 15 DC volt
  • Minimum Wire Gauge
    • 18
  • LED Circuit-Status Indicators
    • 6
  • Approved Location
    • FM 3023594
    • CSFM 7300-1703-0124
    • MEA FDNY 219-02-E Vol VI
    • UL Listed S1913
  • Brand
    • Gamewell-FCI
  • Supported Wiring Configuration
    • Class B
  • Minimum Wire Gauge : 18
  • LED Circuit-Status Indicators : 6
  • Approved Location : FM 3023594|CSFM 7300-1703-0124|MEA FDNY 219-02-E Vol VI|UL Listed S1913
  • Brand : Gamewell-FCI
  • Supported Wiring Configuration : Class B
  • LED Current : 35 milliampere
  • End of Line Resistance : 47 kO
  • Maximum Operating Voltage : 15 - 32 DC volt|15 DC volt
  • Maximum Operating Humidity : 93 Percentage
  • Normal Input Current : 2.25 milliampere
  • Alarm Current : 35 milliampere
Data Sheet
Name
Description
File Size
Date
Size
HPFF12 NAC Expander-Power Supply Data Sheet
application/pdf 85.31 KB
5/18/2022
85.31 KB
MMO-6S Signal Output Data Sheet
application/pdf 96.81 KB
5/18/2022
96.81 KB
MMO-6SF Serie Velociti Data Sheet
application/pdf 562.36 KB
5/18/2022
562.36 KB
Engineering Specifications
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Network (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
5/18/2022
84.55 KB
E3 Series A and E Specification - Voice (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
5/18/2022
78.49 KB
E3 Series A and E Specification - Stand Alone (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
5/18/2022
86.29 KB
E3 Series A and E Specification - Network (PDF)
application/pdf 356.91 KB
5/18/2022
356.91 KB
E3 Series A and E Specification - Stand Alone (PDF)
application/pdf 353.47 KB
5/18/2022
353.47 KB
Supplement to Compatibility Addendum
application/pdf 86.59 KB
5/18/2022
86.59 KB
Catalog
Name
Description
File Size
Date
Size
Engineering and Applications Catalog
application/pdf 131.74 KB
5/18/2022
131.74 KB
Others
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Voice (PDF)
application/pdf 421.32 KB
5/18/2022
421.32 KB
Name
Description
File Size
Date
Size
HPFF12 NAC Expander-Power Supply Data Sheet
85.31 KB
5/18/2022
85.31 KB
E3 Series A and E Specification - Network (DOCX)
84.55 KB
5/18/2022
84.55 KB
E3 Series A and E Specification - Voice (DOCX)
78.49 KB
5/18/2022
78.49 KB
E3 Series A and E Specification - Stand Alone (DOCX)
86.29 KB
5/18/2022
86.29 KB
E3 Series A and E Specification - Voice (PDF)
421.32 KB
5/18/2022
421.32 KB
E3 Series A and E Specification - Network (PDF)
356.91 KB
5/18/2022
356.91 KB
E3 Series A and E Specification - Stand Alone (PDF)
353.47 KB
5/18/2022
353.47 KB
MMO-6S Signal Output Data Sheet
96.81 KB
5/18/2022
96.81 KB
MMO-6SF Serie Velociti Data Sheet
562.36 KB
5/18/2022
562.36 KB
Engineering and Applications Catalog
131.74 KB
5/18/2022
131.74 KB
Supplement to Compatibility Addendum
86.59 KB
5/18/2022
86.59 KB
Image
SKU
Description
alt
MMO-6SF
Multi-Mod 6 zone interface module: 15-32V DC: 2.25 mA: 25 Ohm