Monitors
Xtralis Smoke detector
Xtralis Smoke detector is an interface card for the range of Xtralis VESDA VLF smoke detectors. Multi-function Control Card expands the range of input and output communications a VLF detector can perform.
The VESDA VLF MCC (Multi-function Control Card) is an interface card for the range of Xtralis VESDA VLF smoke detectors. Xtralis Smoke detector is an interface card for the range of Xtralis VESDA VLF smoke detectors. Multi-function Control Card expands the range of input and output communications a VLF detector can perform. A VLF MCC into a VLF detector provides a cost-effective solution for customers who need enhanced connectivity, fault detection and monitoring, and annunciation of alarms and faults.
Features & Benefits:- Provides two (2) additional relays
- Quick and simple to install
- Out-of-the-box operation, with minimal configuration required for extra features
- Diagnostic LEDs give visual indication of the card’s status
- Fully compatible with Xtralis VESDA VLF smoke detectors
Others
- Brand
- Xtralis
Others
- Brand
- Xtralis
- Brand : Xtralis
Data Sheet
Name
Description
File Size
Date
Size
VESDA VLF-500 Detector Data Sheet
application/pdf 236.36 KB
5/18/2022
236.36 KB
VESDA VLF-250 Smoke Detector Data Sheet
application/pdf 239.53 KB
5/18/2022
239.53 KB
Name
Description
File Size
Date
Size
VESDA VLF-250 Smoke Detector Data Sheet
239.53 KB
5/18/2022
239.53 KB
Image
SKU
Description
VIC-020
Xtralis Smoke detector, 30V dc, 2A, 110mm Lx70mm Wx20mm H
VIC - 020
Xtralis Smoke detector: 30V dc: 2A: 110mm Lx70mm Wx20mm H