Replacement Main Boards
Analog/Addressable Fire Alarm Control System
The IFP-1000 and IFP-1000HV are intelligent analog/addressable fire alarm control panels (FACPs). The basic IFP-1000 system has one signal line circuit (SLC) loop that supports up to seven 5815XL signal line circuit expanders
The IFP-1000 and IFP-1000HV are intelligent analog/addressable fire alarm control panels (FACPs). The basic IFP-1000 system has one signal line circuit (SLC) loop that supports up to seven 5815XL signal line circuit expanders.
The IFP-1000HV oAffers the same functionality and features as the IFP-1000 but is configured for 240 VAC operation. IFP-1000/HV has six on-board Flexput™ circuits that can be configured for auxiliary power, notification outputs, or for conventional smoke detector inputs (Class A or Class B). The FACP also has a built-in, dual-line digital fire communicator, Form C trouble relay, and two programmable Form C relays. The firmware has powerful features such as detector sensitivity, day/night thresholds, drift compensation, pre-trouble maintenance alert, and calibration trouble alert.
IFP-1000/HV supports a variety of devices, including RA-1000 remote annunciator, 5824 serial/parallel printer interface module (for printing system reports), RPS-1000 intelligent power module, and Hochiki or Intelligent Device Protocol (IDP) devices.
Features & Benefits:- Built-in support for up to 127 Hochiki devices or 99 IDP detectors and 99 IDP modules, expandable to 1016 Hochiki devices or 792 IDP detectors and 792 IDP modules
- Uses standard wire—no shielded or twisted pair required
- Built-in UL listed digital communicator for remote reporting of system activity and system programming
- Central station reporting by point or by zone
- Supports Class B (Style 4) and Class A (Style 6 or Style 7) configuration for SLC, and SBUS
- UL Listed
- CSFM 7170-0559: 135
- MEA 429-92-E Vol. IX
- FM Approved; OSHPD (CA) OSP0065-10
Others
- Brand
- Silent Knight
- Application
- 00IFP-1000 Fire Alarm Control Panel
Others
- Brand
- Silent Knight
- Application
- 00IFP-1000 Fire Alarm Control Panel
- Brand : Silent Knight
- Application : 00IFP-1000 Fire Alarm Control Panel