Replacement Main Boards
Intelligent Fire Alarm Control Panel
The IFP-300 (red) and IFP-300B (black) are intelligent analog/addressable fire alarm control panels (FACP) and are direct replacements for the IFP-100 FACP.
The IFP-300 (red) and IFP-300B (black) are intelligent analog/addressable fire alarm control panels (FACP) and are direct replacements for the IFP-100 FACP. The IFP-300 panel contains one built-in signaling line circuit (SLC), which can support 159 (IDP/SK) System SensorĀ® sensors and 159 IDP/SK modules or 127 (SD) HochikiĀ® devices per loop. Additional SLC loops can be added using the model 6815 SLC expander for SK/IDP devices to increase the overall point capacity to a maximum of 300 points per panel, or model 5815XL for SD devices to increase the overall point capacity to a maximum of 254 points per panel.
Features & Benefits:- Network support for up to 32 Sites
- Built-in support for up to 159 IDP/SK detectors and 159 IDP/SK modules or 127 SD SLC devices
- Four line LCD display with 40 characters per line
- Available in a red or black cabinet
- Can be surface or flush mounted
- Built-in USB interface for convenient and quick programming
- Firmware can be upgraded in the field
- Network card allows copper network connection with a multi-mode or single-mode fiber connection option
- Built-in dual phone line, digital alarm communicator/ transmitter (DACT) with IP and optional cellular technologies
- JumpStart auto programming feature for easy programming
- Supports up to four SWIFT wireless gateways. Each gateway can have up to 49 wireless devices
- Supports Class B (Style 4) and Class A (Style 6 or Style 7 configuration for SLC, and SBUS
- Built-in NAC synchronization for EFWJDFT from AMSECO, Gentex, System Sensor, and Wheelock
- For IFP-300ECS and IFP-300ECSB
- UL Listing
- CSFM: 7165-0559:0504
- FNDY: COA# 6245
- FM approved
- For IFP-300 and IFP-300B
- NFPA 13
- NFPA 15
- NFPA 16
- NFPA 70
- NFPA
Others
- Brand
- Farenhyt
Others
- Brand
- Farenhyt
- Brand : Farenhyt
Others
Document Title
File Size
Date Added
Installation Instructions
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
IFP-300B
Intelligent Fire Alarm Control Panel, BlackCabniet
IFP-300ECSB
Intelligent Fire Alarm Control Panel with Emergency Communication System, Black Cabinet
IFP-300ECS
Intelligent Fire Alarm Control Panel with Emergency Communication System, Red Cabinet
IFP-300
Intelligent Fire Alarm Control Panel, Red Cabniet
0IFP-300BD
PC Board only for the IFP-300