Annunciators & Keypads
ANN-RLED Annunciator Module
The Notifier N-ANN-LED annunciator modules provides LED annunciation of general system faults and input zones/points when used with a compatible Fire Alarm Control Panel. The N-ANN-LED is supplied with Canadian Firewarden FACPs as required by ULC.
The Notifier N-ANN-LED annunciator modules provides LED annunciation of general system faults and input zones/points when used with a compatible Fire Alarm Control Panel (FACP). The N-ANNLED module provides alarm (red), trouble (yellow) and supervisory (yellow) indication for up to ten input zones or addressable points. N-ANN-RLED has red LEDs only for alarm communication of up to 30 addressable points.
The N-ANN-LED is supplied with Canadian Firewarden FACPs as required by ULC. The N-ANN-LED and the FACP communicate over a two-wire serial interface employing the ANN-BUS communication format. An additional two wires are used for 24-volt DC power. A single four-conductor unshielded cable may be used for both power and data communications. Up to eight ANN-BUS devices may be connected to the ANNBUS of each FACP.
Features & Benefits:- ANN-LED connects to the ANN-BUS terminal on the FACP and requires minimal programming.
- Includes three LEDs for each zone: Alarm, Trouble and Supervisory.
- Compatible with the MS-9050UD, MS-5UD-3, MS-10UD-7, MRP-2001, MRP-2002, MS9200UDLS version 4.0 or greater, MS-9600LS and MS-9600UDLS.
- Can be remotely located up to 6,000 feet (1,829 m) from the panel.
- May be powered by 24 VDC from the host FACP or by remote power supply.
- UL: S635
- ULC: S635 (N-ANN-LED only)
- FM approved
- CSFM: 7120-0028:0259
- MEA: 333-07-E
- Fire Dept of NY: COA #6177
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 24
- Alarm Current
- 68 milliampere
- 28 milliampere
- Number of Zones
- 10
- Light Bulb Type
- LED
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Voltage
- 24
- Alarm Current
- 68 milliampere
- 28 milliampere
- Number of Zones
- 10
- Light Bulb Type
- LED
- Number of Zones : 10
- Light Bulb Type : LED
- Alarm Current : 68 milliampere|28 milliampere
- Maximum Operating Humidity : 93 Percentage
- Maximum Operating Voltage : 24