Annunciators & Keypads
MS 50-165 Monitor Speaker
This monitor speaker impresses by a sophisticated design and by its powerful sound. The 50W powered speaker is equipped with a high quality 2-way system and a 100V transformer with 3 power adjustments
MS50-165 Monitor speaker impresses by a sophisticated design and by its powerful sound. Perfectly suitable for installations where high sound quality is needed. The 50W powered speaker is equipped with a high quality 2-way system and a 100V transformer with 3 power adjustments. Also, the low impedance operation with 8 ohm is possible.
The impact-resistant, UV resistant ABS plastic housing in white assures enduring stability. For additional reliability, a wetness impregnation of the speaker is provided. The speaker is also secured with protection class IP 65 against the risks of environmental influences. A comfortable connection of the speaker is made possible by a stable screw terminal with contact protection. Quick and easy mounting with wall mounting bracket.
Features & Benefits:- Distinctive design
- Excellent sound
- IP 65
- EN 54-24:2008
- CE