Annunciators & Keypads

MS Monitor Speaker

MS Monitor Speakers impresses by a sophisticated design and by its powerful sound. Perfectly suitable for installations where high sound quality is needed.

MS Monitor Speakers impresses by a sophisticated design and by its powerful sound. Perfectly suitable for installations where high sound quality is needed. The 15W powered speakers are equipped with a high quality 2-way system and a 100V transformer with 3 power adjustments. Also, the low impedance operation with 8 ohm is possible.

The impact-resistant, UV resistant ABS plastic housing in white assures enduring stability. For additional reliability, a wetness impregnation of the speaker is provided. The speakers are also secured with protection class IP 65 against the risks of environmental influences. A comfortable connection of the speaker is made possible by a stable screw terminal with contact protection. Quick and easy mounting with wall mounting bracket.

Features & Benefits:
  • Distinctive design
  • Excellent sound
Certifications:
  • EN 54-24:2008
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
MS15-100/T WH-EN54
Speaker, 105 to 23.500Hz, 8 Ohms, White
alt
MS15-100/T BK-EN54
Speaker, 105 to 23.500Hz, 8 Ohms, Black