Annunciators & Keypads
Remote Annunciator, for Flex 410
GWRAN Remote Annunciators by Gamewell are provides trouble and alarm information and can be used for programming.
The remote annunciator can perform all system control operations. It also provides trouble and alarm information and can be used for programming. The FACP can support up to four GWRAN-400 remote annunciators. It mounts in a dual gang electrical box.
Others
- Minimum Operating Humidity
- ±2 Percentage
- Maximum Wiring Distance
- 1500 foot
- 457.2 metre
- Maximum Operating Humidity
- 93 Percentage
- Display Size
- 16 Characters x 2 Lines
- Alarm Current
- 30 milliampere
- 50 milliampere
- Maximum Wire Size
- 14
- 2.08 mm²
- Minimum Wire Size
- 0.821 mm²
- 18
- Light Bulb Type
- LED
Others
- Minimum Operating Humidity
- ±2 Percentage
- Maximum Wiring Distance
- 1500 foot
- 457.2 metre
- Maximum Operating Humidity
- 93 Percentage
- Display Size
- 16 Characters x 2 Lines
- Alarm Current
- 30 milliampere
- 50 milliampere
- Maximum Wire Size
- 14
- 2.08 mm²
- Minimum Wire Size
- 0.821 mm²
- 18
- Light Bulb Type
- LED
- Maximum Wire Size : 14|2.08 mm²
- Minimum Wire Size : 0.821 mm²|18
- Light Bulb Type : LED
- Minimum Operating Humidity : ±2 Percentage
- Maximum Wiring Distance : 1500 foot|457.2 metre
- Maximum Operating Humidity : 93 Percentage
- Display Size : 16 Characters x 2 Lines
- Alarm Current : 30 milliampere|50 milliampere
Sort
Data Sheet
Document Title
File Size
Date Added
Asset Language
Content Type
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
GWRAN-400
Remote Annunciator, for Flex 410