Annunciators & Keypads

Repeater

Notifier Repeaters are endowed with a backlit graphic LCD display 320x240 dots. Characterized with optimal brightness and high contrast assuring clear sight in any environment light conditions. The connection with panels is performed by RS-485 port.

Notifier Repeaters are endowed with a backlit graphic LCD display 320x240 dots. Repeaters are characterized with optimal brightness and high contrast that assure clear sight in any environment light conditions. The connection with panels is performed by RS-485 port.

The base version, is equipped with 4 analogue communication loops, but it is possible to expand the number of loops up to 16 by using 3 LIB600N boards, providing 4 additional loops each.

Certifications:
  • EU directive for CE
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
LCD6000T
Notifier Repeator, Technologic alarm repeater, Gas detection
alt
LCD6000G
Notifier Repeator, RS-485 port, Touchscreen
alt
LCD6000
Notifier Repeator, 320x240 Display