/content/hbtbt/us/en/search-results.html

    Audio Amplifiers

    DAX Series Digital Audio Amplifiers

    Discontinued

    Digital Audio Amplifier With Fiber Option Module, DVC Audio Loop, Backup Alarm, Multi-Featured Amplifiers That Provide An Economical Alternative For Applications That Do Not Require All Of The Features Of DAA2 or DAA Series Amplifiers

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The DAX Series Amplifiers are multi-featured amplifiers that provide an economical alternative for applications that do not require all of the features of DAA2 or DAA Series Amplifiers. DAX amplifiers come in 35 watt and 50 watt models. The BDA Backup Digital Amplifier can be used with all DAX models to provide one-to-one amplifier backup.

    The DAX has two wire digital audio ports to connect to wire DAL segments. Either or both ports may be converted to fiber using DS-FM, DS-SFM or DS-RFM fiber option modules. Up to 32 devices, such as DAX amplifiers, can be connected to the DAL (digital audio loop) on one DVC Digital Voice Command unit. DAX amplifiers may be mixed with DAA2 and DAA series amplifiers on the same DAL. DAX amplifiers can store backup alarm and trouble messages that can be activated in the event of loss of DAL communication.

    Features & Benefits:
    • Supports one Class A high-level audio output, or two Class B outputs to distribute one channel of digital audio
    • Audio output activation via network control-by-event equations resident within the DVC
    • Two wire digital audio ports that can be converted to fiber using fiber option modules. Support Style 4 or 7 configurations
    • Isolated alarm bus input, to be used for backup activation of alarm messages when normal digital communication is lost
    • Programmable through VeriFire® Tools
    • Up to 106 seconds of backup digital message storage for use in the event of communication loss (from the VeriFire® Tools message library, or created by the installer)
    • Battery charger with disable function that provides battery sharing option for up to four DAXs.
    Certifications:
    • UL Listed: S635
    • ULC LIsted: S635
    • CSFM: 7165-0028:0234 (NFS2-640/NFS-320), 7165- 0028:0224 (NFS2-3030)
    • Fire Dept. of New York: COA#6121 (NFS2-640/NFS-320), COA#6114 (NFS2-3030).
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    DAX-3525
    Digital Audio Amplifier: 120 VAC Digital Audio Amplifier (35 W, 25 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-dax-3525-assy-fnl-dax-35w-25v-120v
    DAX-3525
    Digital Audio Amplifier: 120 VAC Digital Audio Amplifier (35 W, 25 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-dax-3525-assy-fnl-dax-35w-25v-120v
    DAX-3570
    Digital Audio Amplifier: 120 VAC Digital Audio Amplifier (35 W, 70 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-DAX
    DAX-3570
    Digital Audio Amplifier: 120 VAC Digital Audio Amplifier (35 W, 70 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-DAX
    DAX-3570E
    Digital Audio Amplifier: 220-240 VAC Digital Audio Amplifier (35 W, 70 VRMS)
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-dax-3570e-notifier-dax-series-digital-audio-amplifiers-primaryimage
    DAX-3570E
    Digital Audio Amplifier: 220-240 VAC Digital Audio Amplifier (35 W, 70 VRMS)
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-dax-3570e-notifier-dax-series-digital-audio-amplifiers-primaryimage
    DAX-5025
    Digital Audio Amplifier: 120 VAC Digital Audio Amplifier (50 W, 25 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-DAX
    DAX-5025
    Digital Audio Amplifier: 120 VAC Digital Audio Amplifier (50 W, 25 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-DAX
    DAX-5025E
    Digital Audio Amplifier: 220-240 VAC Digital Audio Amplifier (50 W, 25 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-dax-5025e-assy-fnl-dax-50w-25v-240v
    DAX-5025E
    Digital Audio Amplifier: 220-240 VAC Digital Audio Amplifier (50 W, 25 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-dax-5025e-assy-fnl-dax-50w-25v-240v
    DAX-5070
    Digital Audio Amplifier: 120 VAC Digital Audio Amplifier (50 W, 70 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-DAX
    DAX-5070
    Digital Audio Amplifier: 120 VAC Digital Audio Amplifier (50 W, 70 VRMS)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-DAX
    DAX-5070E
    Digital Audio Amplifier: 220-240 VAC Digital Audio Amplifier (50 W, 70 VRMS)
    DAX-5070E
    Digital Audio Amplifier: 220-240 VAC Digital Audio Amplifier (50 W, 70 VRMS)