Audio System Controllers
INSPIRE N16X DVC Accessories
Accessories to mount DVC in a CAB-5 Series Cabinet
The C5A series chassis and the DPA series dress panels can be used to mount the Digital Voice Command (DVC), optional Microphones and Firefighters handsets in any CAB-5 series cabinet in the first, second, or third row
Features & Benefits:- C5A-M - DVC with keyboard mounts on the left. A microphone and handset well on the right holds a standard MIC-1 microphone and optional FireFighter’s Handset. Use with dress panel DPA-C5 to provide clear access to the microphone and telephone in the well. Two optional module cards can be mounted on the back plate.
- C5A-NW - DVC with keyboard mounts on the left. Use dress panel DPA-2A5 to mount ABP-1, ACM-30 or optional module cards such as network control modules. Two additional optional module cards can be mounted on the back plate.
- UL 864 10th Edition Listed : S635
Image
SKU
Description
C5A-NW
DVC chassis without Microphone and FireFighters telephone well for CAB-5 Cabinet
DPA-C5
Dress Panel For C5A-M with opening for microphone and telephone for CAB-5 Cabinet
C5A-M
DVC chassis, with Microphone and Firefighter’s telephone well for a CAB-5 Cabinet. Includes a Mic-1
DVC-KDB
DVC Keypad for paging and message routing , Black
DPA-2A5
Dress Panel For C5A-NW to mount ABP-1, ACM-30 or optional modules NCM or HS-NCM for CAB-5 Cabinet