Emergency Voice / Alarm Communications System

128 Analog MULTISCAN++S1 Gas Control Panel

MULTISCAN++S1 is an innovative gas control unit used for monitoring and controlling up to 256 gas detectors. Extremely flexible and highly reliable, it allows monitoring gas detectors connected with both 4-20 mA transmission and addressable loops.

MULTISCAN++S1 is an innovative gas control unit used for monitoring and controlling up to 256 gas detectors. Extremely flexible and highly reliable, it allows monitoring gas detectors connected with both 4-20 mA transmission and addressable loops. MULTISCAN++S1 may be configured connecting different field modules to the RS485 loops in order to customize it to the various requests and needs of the field of application. All devices connected to the loops feature galvanic isolation to protect the system from any electric noises coming from the field. A broad range of self-testing facilities are implemented to detect and localize possible faults. The backlit graphic LCD display provides a precise indication of the gas concentration being measured. A RS232C serial port allows the PC connection to the CPU board for the panel configuration and supervision. Report from the event memory or real time printouts can be obtained by connecting a printer to the parallel printer port. The panels can either be housed in an IP65 ABS box or in a 19” 6U rack.

Features & Benefits:
  • Up to 4 open or 2 closed RS485 (EIA-485) galvanic isolated serial lines
  • Up to 256 inputs (both 4-20 mA and loop daisy chained)
  • Up to 256 O/C or relay outputs via remote modules and 8 relays on-board the control unit.
Certifications:
  • ATEX and SIL 1 certified
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
STMTS/S1-128B
MULTISCAN++S1 Gas Control Panel, 128 Analog, 4-20 mA, 4xRS485 Type Open Bus Lines, 2 Closed Loops