Emergency Voice / Alarm Communications System

Addressable Control and Signaling Equipment

ECS 800 is an addressable Control and Signaling Equipment that can manage 127 detection points on 1 looped back bus. The ECS 800 is a "plug and play" switchboard with automatic recognition and addressing of detection points on the looped bus.

ECS 800 is an addressable Control and Signaling Equipment that can manage 127 detection points on 1 looped back bus. The ECS 800 is a "plug and play" switchboard with automatic recognition and addressing of detection points on the looped bus. The ECS 800 allows the connection of detectors of the 3000 and IQ8Quad series of DMs series 8000 and IQ8Quad and the intermediate units OI3000, OI3001 and RZT8000. The ECS 800 has a UGA function with 2 lines of sound diffusers. Configuration software is supplied with the table for parameter setting labels, zones, relays, etc.

Features & Benefits:
  • 72 zones per panel
  • 127 points per bus maximum
  • A report exit authorizing the piloting of 31 repeater tables
  • 1 JBus link for CMSI
  • History of 200 events
  • 2 sound diffuser outputs (operating in parallel)
Certifications:
  • CE
  • DPC
  • NF-SSI

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
788750A
Addressable Control and Signaling Equipment, 230V AC, 355x375x115mm, 3.1Kg, ABS, Grey, IP315