Emergency Voice / Alarm Communications System

Central Remote Indicator Flush ZPA 3000

The Central remote indicator in aesthetic flush-mounted aluminum housing as additional display for the fire alarm system.

The Central remote indicator in aesthetic flush-mounted aluminum housing as additional display for the fire alarm system. The connection to FlexES Control is made via a serial interface of the FACP. Plain text message with a capacity of 4 lines with 20 characters each is possible. Two messages can be displayed simultaneously. 4,000 texts (1,300 in selective mode) are programmable. If no additional texts are configured, a standard text will be generated.

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
KFX808385
Central Remote Indicator ZPA 3000, Flush Mounted, 10-30V DC, -10 to 50C, 100Ma, W230mm H230mm D60mm, 700m