Emergency Voice / Alarm Communications System
DTS Optical Fiber Temperature Monitoring System
FiberSens’s DTS optical fiber temperature monitoring systems are based on Raman Effect. Our fiber optic linear sensors can be easily installed along all the production-line and detect all the distributed temperatures of the monitored process.
FiberSens’s DTS optical fiber temperature monitoring systems are based on Raman Effect. Drilling activities in Oil & Gas market need to know the vertical thermal profile of the underground at different depths. DTS detects all the distributed temperatures, meter by meter, up top 10 Km and more, with a spatial resolution of 1 meter, with a temperature resolution of 0.1 °C. Our fiber optic linear sensors can be easily installed along all the production-line and detect all the distributed temperatures of the monitored process giving us precious information about the status of the process and of the plant.
For installation on high-voltage and medium-voltage distribution net, is useful to install our DTS fiber optic application that is able to cover big distances up to 25 km and more and to detect all the distributed temperatures existing on the cable and not only the hotspot. Using our DTS system is possible to detect potential leakage of water from the front-wall of the dams. Our DTS system is able to detect all the temperatures distributed along the tunnels until 25 Km /each instrument.
Features & Benefits:- Wide Temperature range
- Spatial Resolution down to 1 m
- Temperature Resolution down to 0.1 °C
- Response Time down to 10 seconds
- Long term Stability
- Immunity to electromagnetic fields
- Cable for high mechanical strength, protection against corrosion
- Possibility to use deployed fiber optic cables
- Simple installation procedures
Others
- Application
- Addressable Control Panel
Others
- Application
- Addressable Control Panel
- Application : Addressable Control Panel