Emergency Voice / Alarm Communications System
ECS 80-4
The conventional ECS 80 Fire Control and Signalling Equipment are designed for small and medium-sized fire detection systems with 4 and 8 loops.
The conventional ECS 80 Fire Control and Signalling Equipment are designed for small and medium-sized fire detection systems with 4 and 8 loops.
The UGA function of the ECS provides 2 lines of monitored sound diffusers, it can be used at 24V DC with the internal Safety Power Supply (AES) and if necessary 24 or 48V DC with an external AES.
The ECS 80-4C and ECS 80-8C allow the building to be secured by controlling 2 CMSI functions with power failure.
Certifications:- NF-SSI
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
788701A
ECS 80-4, 4 Loop, 1 UGA Function, 2 Battery