Emergency Voice / Alarm Communications System

ECS 80-8C Fire Control and Signaling Equipment

Conventional ECS 80 Fire Control and Signaling Equipment are designed for small and medium-sized fire detection systems with 4 and 8 loops. ECS 80-4C and ECS 80-8C allow the building to be secured by controlling 2 CMSI functions with power failure.

Conventional ECS 80 Fire Control and Signaling Equipment are designed for small and medium-sized fire detection systems with 4 and 8 loops. ECS 80-4C and ECS 80-8C allow the building to be secured by controlling 2 CMSI functions with power failure. The UGA function of the ECS provides 2 lines of monitored sound diffusers, it can be used at 24 V DC with the internal Safety Power Supply (AES) and if necessary 24 or 48 V DC with an external AES.

Features & Benefits:
  • 4 or 8 loops of maximum 32 detectors each
  • LCD display of two lines of 20 characters each
  • Single loop indication
  • Alarm counter
  • Test mode
  • Secure the building by ordering 2 integrated CMSI power failure functions (ECS 80-4 C, ECS 80-8 C)
  • Transmit to the Fire Safety System (SMSI) fire information by dry contacts to secure the building
  • Report information on fires and faults to LEDS Comfort Repeater Boards on a 3-wire bus
  • Pilot an automatic extinguishing system
  • Monitor power sources
Certifications:
  • NF-SSI
  • EN54-2 A1
  • EN54-4 A2
  • NFS 61936
  • NFS 61940

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
788704A
ECS 80-8C Fire Control and Signaling Equipment, 8 Loop, 1 UGA Function, 1 CMSI, 2 Power Failure Function