Emergency Voice / Alarm Communications System
Extinguishing Control Panel
Extinguishing Control Panels are used for extinguishing zone control. The slide-in concept enables space-saving, ergonomic integration into a 19-inch housing for installation heights of only 3 height units (13.35 cm).
Extinguishing panels with integrated fire detection unit and optional convenient operating and indicating panel are used for extinguishing zone control. The slide-in concept enables space-saving, ergonomic integration into a 19-inch housing for installation heights of only 3 height units (13.35 cm). Peripherals are connected at the back of the housing via plug-in cable connections to accessible connection terminals, allowing convenient installation within the housing before the insert is integrated. With the communication transponder, a maximum of eight extinguishing control panels can be networked on one esserbus or powered loop in Fire Alarm Systems FACP 8000 or IQ8Control. Via the programming interface plugged to the front, the extinguishing panel settings can be adjusted to the specific requirements and information can be transferred for visualising to the master fire alarm system via the loop.
Features & Benefits:- 8 detector zones for up to 30 series 9200 or IQ8Quad automatic fire detectors per detector zone (max. 25 detectors in two-detector dependency)
- 1 detector zone manual alarm
- 1 detector zone emergency stop
- 1 detector zone post flooding
- 1 detector zone blocked extinguishing system
- 1 control input buzzer off
- 1 control input reset control panel
- 8 monitorable relays 30 V DC /2A and 3 floating relays 30 V DC /2A
- 2 relays for mains voltage 230 V (connection at the back)
- Each output is protected by fuses
- VdS
- 0786-CPD-20223
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser