Emergency Voice / Alarm Communications System

FAT 3000-EDP

Microprocessor-controlled fire brigade display panel FAT 3000-EDP acts as an additional display device for a FlexES fire alarm control panel. Serial connection to the fire alarm control panel is done via the RS485 interface.

Microprocessor-controlled fire brigade display panel FAT 3000-EDP acts as an additional display device for a FlexES fire alarm control panel. Serial connection to the fire alarm control panel is done via the RS485 interface. In addition, a serial fire brigade control panel can be connected via RS232. Both conventional and redundant operation via adapter ADP-N3E according to DIN 14675 possible. The collective displays and control buttons enable the fire brigade to provide a uniform indication of the conditions on site. Up to 4,000 additional texts that can be programmed via PC, an event memory and the option of a short circuit and interruption-tolerant ring bus installation guarantee maximum security. The ESPA interface enables a direct, non-galvanically isolated connection to a telecommunications or paging system.

Features & Benefits:
  • Additional display device for a FlexES fire alarm control panel
  • Serial connection to the fire alarm control panel is done via the RS485 interface
  • Serial fire brigade control panel can be connected via RS232
  • Provides a uniform indication of the conditions on site
  • Up to 4,000 additional texts that can be programmed via PC
  • ESPA interface enables a direct, non-galvanically isolated connection to a telecommunications or paging system
Certifications:
  • VdS : G 205076

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
KFX808380
Fire Brigade Display Panel FAT 3000-EDP Protocol: 255x185x58mm: 3.5 Kg: 10-30V DC: IP30