Emergency Voice / Alarm Communications System
Floating Contacts Indicator and Operating Module
Indicator and Operating Modules are used for displaying the current smoke density and the alarm level of the LRS 100 detector unit and the LRS compact/net. The unit is also equipped with 7 freely configurable, floating contacts.
Indicator and Operating Modules are used for displaying the current smoke density and the alarm level of the LRS 100 detector unit and the LRS compact/net. In addition, the alarm and fault status are shown by LEDs. Different functions e.g. buzzer off and reset can be controlled via the key pad. The unit is also equipped with 7 freely configurable, floating contacts.
Features & Benefits:- Displays the current smoke density and the alarm level of the LRS 100 detector unit and the LRS compact/net
- Buzzer off and reset can be controlled via the keypad
- 7 freely configurable, floating contacts
- VdS
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
762411
Indicator and Operating Module, LRS 110, 140x150x90mm, 1Kg, 110-130 mA, Metal, Grey, French