Emergency Voice / Alarm Communications System

Indicating And Operating Panel

Essers’s indicating & operating panels provide microprocessor-controlled interface for networked fire alarm control panels. Its programming can be done with System 8000 customer data editor. It has TTY or RS485 interface to connect remote printers.

Essers’s indicating & operating panels provide microprocessor-controlled interface for networked fire alarm control panels. Its installation and connection to the FACP can be done via short-circuit and open circuit-resistant essernet system network. It has optional field device module with masterbox unit and fire brigade operating panel interface and three common relays, freely programmable, monitored and potential-free up to 24V DC. Its programming can be done with System 8000 customer data editor. It has TTY or RS485 interface e. g. for connecting remote printers.

Features & Benefits:
  • TTY or RS 485 interface e. g. for connecting remote printers
  • Optional field device module with masterbox unit and fire brigade operating panel interface and three common relays, freely programmable, monitored, potential-free up to 24V DC
  • Programming with System 8000 customer data editor
Certifications:
  • DIN EN 54 - 2
  • DIN VDE 0833 - 2

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Sort
Document Title
File Size
Date Added
Image
SKU
Description
alt
788139
Indicating And Operating Panel, 230V, 50/60Hz, -5 to +45C, IP30, ABS Plastic