Emergency Voice / Alarm Communications System

Intelli Reporting Panel

IFAM’s intelligent reporting panels contain 16 universal inputs. Each input is galvanic ally isolated by means of an optocoupler. This allows signals from different systems to be processed. Input circuit allows unipolar control.

IFAM’s intelligent reporting panels contain 16 universal inputs. Its connection to the IMT4CPU computer card is made via a special system bus (10-pin connector, max. 50 cm). A maximum of 8 modules can be cascaded, so that up to 128 inputs will be available. Input signals are received via 2-pole plug-in screw terminals fed. Each input is galvanic ally isolated by means of an optocoupler. This allows signals from different systems to be processed (e.g. as a fault reporting system). Input circuit allows unipolar control, i.e. the polarity of the input signal is arbitrary, input voltage can vary in the range 5 - 30 V DC.

Features & Benefits:
  • Connection to the IMT4CPU computer card is made via a special system bus
  • Each input is galvanic ally isolated by means of an optocoupler
  • Input circuit allows unipolar control
  • A maximum of 8 modules can be cascaded
Sort
Document Title
File Size
Date Added
Asset Language
Content Type