Emergency Voice / Alarm Communications System
IntelliKnight Relay Control Module
The IntelliKnight Relay Control Modules have been designed for use with Silent Knight Model 5600 IntelliKnight series fire alarm control panel where the individual address of each module is selected using the built in rotary switches.
The IntelliKnight Relay Control Modules have been designed for use with Silent Knight Model 5600 IntelliKnight series fire alarm control panel where the individual address of each module is selected using the built in rotary switches. The relay contains two isolated sets of Form C contacts, which operate as a DPDT switch. The module also has a panel controlled LED indicator. The HFS-MR contacts can be used for virtually any normally open or normally closed application. Each HFSMR is programmed with a unique signaling line circuit (SLC) loop address. When an event occurs that controls the HFS-MR, the relay is triggered by the FACP. This relay is intended for use with model 5600 Intelligent systems.
Features & Benefits:- Two sets of Form C contacts
- Rotary address switches for fast installation
- Panel controlled status LED that flashes red in normal state and is solid red in alarm
- Relay programming is completely flexible–can be mapped to zone conditions
- Polling LED visible through the cover plate
- SEMS screws for easy wiring
- Attractive ivory cover plate
- ETL
- UL Listed