Emergency Voice / Alarm Communications System
Loop card bus/bus-PLus Module
Loop card esserbus/esserbus-PLus Module for FlexES control module in a plastic protective housing for connection of an esserbus / esserbus-PLus loop.
The Esser Loop card esserbus/esserbus-PLus Module for FlexES control module in a plastic protective housing for connection of an esserbus/esserbus-PLus loop. Mixed operation of esserbus and esserbus-PLus is possible in a fire alarm panel. Up to 18 loops can be realized depending on the extension of the alarm panel and/or on the number of available module slots.
Up to four modules without galvanic isolation can be used in the fire alarm panel. If more than 4 loop modules are used in a panel, modules with galvanic isolation (GI) are necessary to be used from the fifth loop module onwards. Mixed operation of the modules with/without galvanic separation within one control panel is easily possible. Modules are locked mechanically without screws in the slots, just quick & easy.
Features & Benefits:- For a maximum of 127 devices (IQ8Quad intelligent fire detectors, MCP’s, detector Series 9200, esserbus transponder or loop-powered signalling devices)
- Loop length up to 3.5km
- Support of wireless components
- Permanent monitoring of all active detectors, transponders and alarm signalling devices
- Monitoring of the loops for short circuit, wire break and disturbances
- Quick reactivation of the bus-powered signalling devices after short circuiting
- Plastic protective housing with LED displays for a fast indication of operating status
- Integrated line isolators for two-way line protection in the event of a short circuit
- VdS Approved
- FM Approved
Others
- Material
- Plastic
- Brand
- Esser
Others
- Material
- Plastic
- Brand
- Esser
- Material : Plastic
- Brand : Esser