Emergency Voice / Alarm Communications System
Microprocessor Adapter Module
Adapter module ADP-N3EU-EDP is microprocessor-based device for installation in FlexES fire alarm panel. The RS 485 interface of the fire alarm panel can be used as a redundant data bus with this adapter.
Adapter module ADP-N3EU-EDP is microprocessor-based device for installation in FlexES fire alarm panel. In compliance with DIN 14675, the RS 485 interface of the fire alarm panel can be used as a redundant data bus with this adapter if the fire brigade indicating panel FAT 3000 is used for the fire brigade’s initial information. Supplementary texts can be programmed via PC (> 4,000 texts).The ESPA interface facilitates a direct connection which is not galvanically isolated to a telecommunication system, paging system or nurse call system.
Features & Benefits:- Input: EDP protocol
- Output: ESPA protocol
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Image
SKU
Description
KFX808381
Adapter module ADP-N3EU-EDP, 80x150x32mm, 100g, 10-30V DC, 0 to 50C