Emergency Voice / Alarm Communications System

net® Network Interface Module

Essernet® network interface modules are used for maximum of 16 network participants. Modules are locked mechanically without screws in the slots. Hot plugging and automatic recognition of modules makes start-up and maintenance easy to handle.

Essernet® network interface modules are used for maximum of 16 network participants. The transmission is via Token-Passing protocol, similar to DIN 19245-1 (Profibus) with loop topology, interruption and short-circuit tolerance. Modules are locked mechanically without screws in the slots, just quick & easy. Hot plugging and automatic recognition of modules, just by Plug & Play, makes start-up and maintenance easy to handle.

Features & Benefits:
  • Maximum of 16 network participants
  • Plastic protective housing with LED display
  • Hot plugging and automatic recognition
Certifications:
  • VdS
  • FM

Others

  • Brand
    • Esser
  • Material
    • Plastic

Others

  • Brand
    • Esser
  • Material
    • Plastic
  • Brand : Esser
  • Material : Plastic
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
KFX808340
Network Interface Module, 24V DC, 37mA, 100g, 1000m Cable Length