/content/hbtbt/us/en/search-results.html

Emergency Voice / Alarm Communications System

Network Card net Module

Network Card Essernet Module for FlexES Control can be used for up to 31 network devices. The transmission is via Token-Passing protocol, similar to DIN 19245-1 (Profibus) with loop topology, interruption and short-circuit tolerance.

Overview

Network Card Essernet Module for FlexES Control can be used for up to 31 network devices. The transmission is via Token-Passing protocol, similar to DIN 19245-1 (Profibus) with loop topology, interruption and short-circuit tolerance. Modules are locked mechanically without screws in the slots, just quick & easy. Hot plugging and automatic recognition of modules just by Plug & Play, makes start-up and maintenance easy to handle.

Features & Benefits:
  • Up to 31 network devices can be connected
  • Modules are locked mechanically without screws in the slots
  • Hot plugging and automatic recognition of modules just by Plug & Play, makes start-up and maintenance easy to handle
Certifications:
  • VdS
  • FM
Specifications

Others

  • Mounting Type
    • Wall
  • Material
    • Plastic
  • Brand
    • Esser

Others

  • Mounting Type
    • Wall
  • Material
    • Plastic
  • Brand
    • Esser
  • Mounting Type : Wall
  • Material : Plastic
  • Brand : Esser
Sort
Document Title
Document Type
File Size
Product Number
Image
SKU
Description
alt
KFX808341
Network Card Essernet Module: 500 kBd: 27x93x112mm: 100g: 24V DC
Image
SKU
Description
alt
KFX808341
Network Card Essernet Module: 500 kBd: 27x93x112mm: 100g: 24V DC