Emergency Voice / Alarm Communications System

PLUS Control Panel

PLUS Control Panels support an unlimited number of manual call points. These panels have been designed to be easy to use and program and with the best quality and performance.

PLUS Control Panels support an unlimited number of manual call points. These panels have been designed to be easy to use and program and with the best quality and performance. The system is controlled by a processor with a software that monitors and ensures system’s security which increases its reliability. The panel has 10 system status LED indicators, zonal led indicators and zonal push-button and 5 function push-button.

Features & Benefits:
  • Panel is self-contained
  • System access is restricted by password or key switch
Certifications:
  • CE
  • EN54

Others

  • For Use With
    • VSN4-PLUS

Others

  • For Use With
    • VSN4-PLUS
  • For Use With : VSN4-PLUS
Sort
Document Title
File Size
Date Added
Asset Language
Content Type
Image
SKU
Description
alt
PCB VSN-4-PLUS
PLUS Control Panel, 220V AC, 2.5A, 4 Zone