Emergency Voice / Alarm Communications System
Portuguese LCD Repeat Indicator
The Vigilon Indicator Repeat displays Fire, Fault and Disablement information on a 2x40 character LCD. A maximum of 4 Repeat Panels can be connected to a Vigilon panel via an RS485 Communication Port.
The Vigilon Indicator Repeat displays Fire, Fault and Disablement information on a 2x40 character LCD. A maximum of 4 Repeat Panels can be connected to a Vigilon panel via an RS485 Communication Port.
Others
- Brand
- Gent
Others
- Brand
- Gent
- Brand : Gent