Fire Alarm Control Panels
AM-8200G Gas Detection Panel
Gas Detection Saddressable solution capable to manage on SLC loops, 4-20mA Explosive and Toxic Gas Detectros thanks to addressable analogue loop interfaces.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Addressable Gas Detection System capable to manage 4-20 mA explosive and toxic gas detectors on the loops, thanks to the addressable analogue interfaces. On the same lopps, it is possible to additionally connect audio-visual alarm devices and input and output modules, to execute emergency plans in accordance with the requirements of the protected site and local regulations. The solution is completed by the remote touch screen panel for displaying events in one or more management and supervision stations.
Features & Benefits:- 3 password levels (Operator - Maintenance - Configuration).
- 4 total access levels in compliance with EN54 standards.
- Programmable texts: 32-character device description; 32-character zone description.
- 400 physical zones and 400 logical groups for the stand alone control unit.
- CBE control equations for activations with logical operators (AND, OR, DEL, etc.).
- Event history archive with the last 10.000 events in non-volatile memory.
- Real time clock.
- Self-programming of the line with automatic recognition of the type of connected devices.
- Automatic recognition of devices with the same address.
- Decision algorithms for alarm and fault criteria.
- Programmable alarm and Pre-Alarms thresholds for sensors.
- Programming of predefined software functions for different devices in the field.
- Walk-Test function for zones.
- Siren functionality with programming of different tones
- Synchronization of sirens and flashing lightsTechnical specifications:
- Display resolution of 800 x 480 pixels and 256 color touchscreen
- Number of loops 2 expandable to 4 with LIB-8200G
- Number of zones 400
- Number of groups 400
- Max. devices per line 99 detectors and 99 modules
- Address 396 for each LIB
- Mains input 230 VAC +/- 15% +10%/60 50Hz
- Nominal system voltage 19 to 29 Vdc
- Power supply 4A 27.6VDC
- Charging current 1 A for batteries up to 18Ah
- Outputs for alarm devices 1 output 30Vdc 1A
- External user outputs 28VDC 1.5A
- Alarm relay output 30VDC 2A changeover contact
- Fault relay output changeover contact 30VDC 2A
- User 1 and 2 outputs changeover contact 30VDC 2A
- Serial outputs 1 x RS485 standard / 1 x RS-232/RS-485 configurable
- Dimensions (H x W x D) 369.8 x 445.7 x 111 mm
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER