/content/hbtbt/us/en/search-results.html

    Fire Alarm Control Panels

    INSPIRE N16x Control Panel

    NOTIFIER INSPIRE N16x is a cyber security enhanced modular, scalable and software enabled connected Fire Alarm Control Panel (FACP) that can be configured for stand-alone or networked systems for varied Life Safety System applications.

    Overview

    The NOTIFIER INSPIRE™ N16x Fire Alarm Control Panel (FACP) features a modular design to meet your application and project requirements. Panels can be configured for stand-alone or networked systems. The N16x can support one to ten signaling line modules, for a capacity of up to 3,180 intelligent addressable devices. Optional enclosure sizes are available to support additional peripheral equipment. A host of other options are available, including single or multichannel integrated voice, and firefighter's telephone. Ideal for large high rise and campus applications. The NOTIFIER INSPIRE Series can also integrates with the Connected Life Safety Services (CLSS) platform through the CLSS Gateway, providing connectivity to central station, cloud, and mobile applications.

    Features & Benefits:
    • Modular design
    • Touchscreen display with icon and color coded event notification
    • Self-Test detector technology
    • A/V magnet test capable
    • Optional integrated digital audio
    • Networkable utilizing NOTI-FIRE-NET and workstation compatible up to 200 nodes.
    • Compatibility with Connected Life Safety Services (CLSS) for optional cloud connectivity and mobile applications
    • Multiple off site communicator options
    • Supports Agent and Water Releasing with FCM-1-REL
    • Supports Addressable VESDA Devices
    • Supports up to 10 RLDs
    • Supports Lamp Driver Modules
    • Seismic Listed
    • Multichannel voice and fire fighter telephone support with DVC
    • Configurable Network Positive Alarm Sequence (PAS) or Local PAS
    • Meets Canadian ULC display requirements
    • Programmable DRILL (FIRE DRILL for ULC) participation and Alarm signal ON support (ULC Specific)
    • Option to display events by zone with event count per zone (ULC Specific)
    • Support for Display and Control Center (DCC) functionality (ULC Specific)
    • Resound by primary zone assignment (ULC specific)
    • Panel language selectable from the configuration tool : English, Canadian French, Spanish or Portuguese
    Certifications:
    • UL/ULC Listed: S635.
    • FM approved: FM23FPUS0095
    • CSFM: 7165-0028:0516
    • FDNY COA#001761
    • City of Chicago approved: Class1, Class 2
    • Certified for Seismic applications in accordance with IBC 2024 : VMA-45894-01C
    • OSHPD Approved : OSP-0072
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Control Panel
      • INSPIRE

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Control Panel
      • INSPIRE
    • Brand : NOTIFIER
    • Product Type : Control Panel|INSPIRE
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Maximum_Battery_Charging_Capacity@maximum_battery_charging_capacity|Overall_Height@overall_height|Overall_Width@overall_width|Product_Type@product_type

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CPU-16-RTO
    N16X with 10 Touch Screen, CPU, Power Supply and 1Loop(ex to 10), CAB-4 Chassis mount for Retrofits
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NF-WB-Product-Cab5C-primaryimage
    CPU-16-RTO
    N16X with 10 Touch Screen, CPU, Power Supply and 1Loop(ex to 10), CAB-4 Chassis mount for Retrofits
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NF-WB-Product-Cab5C-primaryimage
    CPU-N16-RB
    N16 Intelligent Fire Alarm Control Panel Replacement Board, CPU Only
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NF-WB-Product-Cab5C-primaryimage
    CPU-N16-RB
    N16 Intelligent Fire Alarm Control Panel Replacement Board, CPU Only
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NF-WB-Product-Cab5C-primaryimage
    CPU-N16LD
    N16X with 10 Touch Screen, CPU, Power Supply and 1Loop(ex to 10), CAB-5 Chassis mount
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NF-WB-Product-Cab5C-primaryimage
    CPU-N16LD
    N16X with 10 Touch Screen, CPU, Power Supply and 1Loop(ex to 10), CAB-5 Chassis mount
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NF-WB-Product-Cab5C-primaryimage
    CPU-N16LND
    N16X wo display, with CPU, Power Supply and 1Loop(ex to 10), CAB-5 Chassis mount
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NF-WB-Product-Cab5C-primaryimage
    CPU-N16LND
    N16X wo display, with CPU, Power Supply and 1Loop(ex to 10), CAB-5 Chassis mount
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-NF-WB-Product-Cab5C-primaryimage