Keypads
Management Terminal Display
Management Terminal Display is used for management and programming of the CS600 control unit. It is equipped with 8 buttons and 8 programmable LEDs.
Management Terminal Display is used for management and programming of the CS600 control unit. It is equipped with 8 buttons and 8 programmable LEDs. Also configurable as access control with integrated 125 KHz proximity reader. Connection via RS485, maximum 10 per line. 128x64 pixel backlit graphic display that when at rest shows: the current system date and time, the Notifier logo, the texts entered during programming or the previously configured synoptic. Equipped with LED backlit silicone keyboard with 14 keys that allow navigation in the various menu screens and the execution of the control unit management and programming functions. It also has 8 keys that can be associated with a maximum of 32 programmable functions divided into 3 menu pages, 4 tricolour LEDs for system signals, 3 of which are programmable. Equipped with optical anti-opening/anti-removal tamper. The bottom of the terminal is suitable for wall installations and compatible with universal container.
.
Certifications:- IQ Net Certified
Others
- Brand
- NOTIFIER
- Screen Type
- LCD
Others
- Brand
- NOTIFIER
- Screen Type
- LCD
- Brand : NOTIFIER
- Screen Type : LCD