https://buildings.honeywell.com/us/en/search-results.html

LED Cards & Modules

INSPIRE N16 Loop Module

The SLM-318 Signaling Loop Module provide NOTIFIER INSPIRE Series Fire Alarm Control Panels with additional signaling line circuits.

The SLM-318 Signaling Loop Module provides additional SLC loops on the N16 Series Fire Alarm Control Panels; supports up to ten SLM-318 cards, with up to 318 devices per loop. The SLM-318 comes factory programmed in FlashScan protocol with the capabilities of NOTIFIER’s Self-Test Detectors enabled.

Individual cards within a N16 can be field configured via license for CLIP protocol.

Features & Benefits:
  • Support Self-Test Series intelligent devices
  • Up to 12,500 feet (3,810 m) on a Class B SLC loop
  • Supports Flashscan by default and CLIP protocol through licensing
  • Built-in degraded mode increases survivability
  • Very simple installation — plug-in style
  • 159 detectors and 159 modules for a total of 318 intelligent addressable devices per SLM-318
  • Expandable using additional SLM-318's for multiple signaling line circuits
Certifications:
  • UL 864 10th Edition Listed : S635
  • FM Approved
  • CSFM Approved : 7165-0028:0516
  • FDNY Approved : COA#001761
Image
SKU
Description
alt
SLM-318
Signaling Loop Module supports 310 devices per loop module