Control Modules
200 Series Output Module
Output Modules offers a single output circuit for controlling various fire safety related devices with the FX NET fire detection system. They supplied in a wall mounting box as standard with a grounding terminal provided.
Output Modules has built-in short circuit protection for the communications loop; however, to increase application flexibility, the isolators can be selected/deselected on an individual module basis. To help technicians in the maintenance and fault-finding process, both the LEDs and the switches can be viewed without having to remove the cover of the surface mounting box. The LEDs, being multi-colour, provides diagnostic information regarding the status of each individual input/output. For ease of installation, testing and maintenance, the field wiring terminals are of plug-in design.
Features & Benefits:- Tri-colour LEDs
- Built-in short circuit isolators
- Decade address switches
- DIN rail mount 240V mains Switching Output Module
- LPCB Certified
Others
Name
Description
File Size
Date
Size
MI-DCMO Modul f�r den DXc - Ringbus
application/pdf 614.65 KB
5/26/2022
614.65 KB
MI-D240CMO-KO Modul f�r den DXc - Ringbus
application/pdf 621.9 KB
5/26/2022
621.9 KB
Name
Description
File Size
Date
Size
MI-DCMO Modul f�r den DXc - Ringbus
614.65 KB
5/26/2022
614.65 KB
MI-D240CMO-KO Modul f�r den DXc - Ringbus
621.9 KB
5/26/2022
621.9 KB
Image
SKU
Description
EM201E
Output Module, 15-30V DC, -20 to +60C, 62g, 2A, Single Channel, IP30, 24x94x94mm
EM201E240-DIN
Output Module, 15-30V DC, 240V AC, -20 to +60C, 140g, 5A, DIN Rail, Relay Output, IP30, 48x125x76mm
EM201E240
Output Module, 15-30V DC, 240V AC, -20 to +60C, 195g, 5A, Relay Output, IP50, 40x134x139mm
EM201E-240-DIN
Output Module, 15-30V DC, 240V AC, -20 to +60C, 140g, 5A, DIN Rail, IP30, 48x125x76mm
EM201E-240
Output Module, 15-30V DC, 240V AC, -20 to +60C, 195g, 5A, IP50, 40x134x139mm