https://buildings.honeywell.com/us/en/search-results.html

Control Modules

500 Series Multiple Input and Output Modules

System Sensor multiple input and output modules are designed to meet a range of applications in which numerous single modules are used.

The design of the System Sensor 500 Series multiple input and output modules allows for installation ease and time savings The monitor and control modules can be used to supervise and activate sounders, strobes, door closers, pull stations, waterflow switches, conventional smoke detectors and more. The conventional zone interface module is ideal for retrofit applications to monitor zones of conventional two-wire detectors. Each module has its own address. Modules are addressed with easy-to-use rotary code switches. Provisions are included for disabling unused addresses. Up to two modules mount in a BB-2 enclosure with built-in chassis and up to six modules mount in a BB-6 enclosure with the CH-6 chassis. Wiring terminals are easily accessible for trouble-shooting purposes.

The SC-6 Six Supervised Control module provides supervised monitoring of wiring to load devices that require an external power supply or amplifier to operate, such as horns, strobes, speakers or bells. Upon command from the control panel, the SC-6 will disconnect the supervision and connect the external power supply across the load device. The first module is addressed from 01 to 94, while the remaining modules are assigned to the next five higher addresses. Provisions are included for disabling a maximum of three unused modules. Each module has terminals for connection to an external supply circuit for powering devices on its notification appliance circuit. One or multiple power supplies or amplifiers may be used.

Features & Benefits:
  • Removable 12 to 18 AWG plug-in terminal blocks
  • Individual LED indicators
  • Unused addresses may be disabled
  • Rotary address switches
  • Class A or B operation
  • Mount up to two modules in BB-2 enclosure (optional)
  • Mount up to six modules in BB-6 enclosure with CH-6 chassis (optional)
  • Mounting hardware included
Certifications:
  • UL Listed S7305
  • ULC CS669
  • FM Approved
  • CSFM 7300-1653:0160
  • MSFM approved

Others

  • Brand
    • System Sensor
  • Mounting Type
    • Cabinet-Mount

Others

  • Brand
    • System Sensor
  • Mounting Type
    • Cabinet-Mount
  • Brand : System Sensor
  • Mounting Type : Cabinet-Mount
Others
Document Title
File Size
Date Added
Installation Instructions
Document Title
File Size
Date Added
Data Sheet
Document Title
File Size
Date Added