https://buildings.honeywell.com/us/en/search-results.html

Control Modules

Addressable Output Supervised Control Module

Addressable output supervised control modules allow a Gamewell-FCI® analog addressable fire alarm control panel (FACP) to switch an external power supply, such as a DC supply or audio amplifier (up to 80 Vrms), to notification appliances.

Addressable output supervised control modules allow a Gamewell-FCI® analog addressable fire alarm control panel (FACP) to switch an external power supply, such as a DC supply or audio amplifier (up to 80 Vrms), to notification appliances. Addressable output supervised control modules' notification appliance circuit (NAC) can be wired either Class A (Style Z) or Class B (Style Y). They also supervise the wiring to the connected loads and report their status to the panel as normal, open, or short circuit. The modules contain a panel-controlled LED.

Addressable output supervised control modules are designed for installation in the signaling line circuit of any Gamewell-FCI analog addressable FACP. The signaling line circuits of Gamewell-FCI analog addressable FACPs are designed to accommodate up to 159 modules per circuit. Addressable output supervised control modules are designed to mount in a 4-inch (10.16 cm) square junction box.

Features & Benefits:
  • Designed as a compact size to allow easy installation
  • FM listed as suitable for a releasing device service
  • Includes a bi-color LED that flashes green whenever the module is addressed and lights steady red upon activation*
  • * Only the red LED is operative in panels that do not operate in Velociti® mode
Certifications:
  • UL: S1949
  • FM: 3023594
  • MEA FDNY: 227-03-E Vol. IV
  • CSFM: 7300-1703:0102
  • ISO 9001 Certification
  • Listed under UL® Standard 864 and UL2572 for Mass Notification

Others

  • End of Line Resistance
    • 3.9 kO
  • Normal Input Current
    • 485 µA Max
  • Maximum Operating Humidity
    • 0.93
  • Minimum External Power Supply Voltage
    • 24 VDC
  • Alarm Current
    • 6.5 milliampere
  • Maximum Operating Voltage
    • 15 VDC
    • 15 - 32 DC volt
  • Supported Wiring Configuration
    • Class B
  • Brand
    • Gamewell-FCI
  • For Use With
    • NAC/Speaker Control

Others

  • End of Line Resistance
    • 3.9 kO
  • Normal Input Current
    • 485 µA Max
  • Maximum Operating Humidity
    • 0.93
  • Minimum External Power Supply Voltage
    • 24 VDC
  • Alarm Current
    • 6.5 milliampere
  • Maximum Operating Voltage
    • 15 VDC
    • 15 - 32 DC volt
  • Supported Wiring Configuration
    • Class B
  • Brand
    • Gamewell-FCI
  • For Use With
    • NAC/Speaker Control
  • Supported Wiring Configuration : Class B
  • Brand : Gamewell-FCI
  • For Use With : NAC/Speaker Control
  • Maximum Operating Voltage : 15 VDC|15 - 32 DC volt
  • End of Line Resistance : 3.9 kO
  • Normal Input Current : 485 µA Max
  • Maximum Operating Humidity : 0.93
  • Minimum External Power Supply Voltage : 24 VDC
  • Alarm Current : 6.5 milliampere
Engineering Specifications
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Network (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 84.55 KB
5/18/2022
84.55 KB
E3 Series A and E Specification - Voice (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 78.49 KB
5/18/2022
78.49 KB
E3 Series A and E Specification - Stand Alone (DOCX)
application/vnd.openxmlformats-officedocument.wordprocessingml.document 86.29 KB
5/18/2022
86.29 KB
E3 Series A and E Specification - Network (PDF)
application/pdf 356.91 KB
5/18/2022
356.91 KB
E3 Series A and E Specification - Stand Alone (PDF)
application/pdf 353.47 KB
5/18/2022
353.47 KB
Supplement to Compatibility Addendum
application/pdf 86.59 KB
5/18/2022
86.59 KB
Data Sheet
Name
Description
File Size
Date
Size
AOM-2S Supervised Control Module Data Sheet
application/pdf 34.9 KB
5/18/2022
34.9 KB
PS Series Power Supplies - HPF-PS6 and HPF-PS10 Data Sheet
application/pdf 237.83 KB
5/18/2022
237.83 KB
AOM-2SF Serie Velociti Data Sheet
application/pdf 427.19 KB
5/18/2022
427.19 KB
AOM-2SF Addressable Output Module Data Sheet
application/pdf 101.77 KB
5/18/2022
101.77 KB
Catalog
Name
Description
File Size
Date
Size
Engineering and Applications Catalog
application/pdf 131.74 KB
5/18/2022
131.74 KB
Others
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Voice (PDF)
application/pdf 421.32 KB
5/18/2022
421.32 KB
Isolator Load Rating Table Brochure
application/pdf 38.09 KB
3/9/2022
38.09 KB
Name
Description
File Size
Date
Size
E3 Series A and E Specification - Network (DOCX)
84.55 KB
5/18/2022
84.55 KB
E3 Series A and E Specification - Voice (DOCX)
78.49 KB
5/18/2022
78.49 KB
E3 Series A and E Specification - Stand Alone (DOCX)
86.29 KB
5/18/2022
86.29 KB
E3 Series A and E Specification - Voice (PDF)
421.32 KB
5/18/2022
421.32 KB
E3 Series A and E Specification - Network (PDF)
356.91 KB
5/18/2022
356.91 KB
E3 Series A and E Specification - Stand Alone (PDF)
353.47 KB
5/18/2022
353.47 KB
AOM-2S Supervised Control Module Data Sheet
34.9 KB
5/18/2022
34.9 KB
PS Series Power Supplies - HPF-PS6 and HPF-PS10 Data Sheet
237.83 KB
5/18/2022
237.83 KB
AOM-2SF Serie Velociti Data Sheet
427.19 KB
5/18/2022
427.19 KB
AOM-2SF Addressable Output Module Data Sheet
101.77 KB
5/18/2022
101.77 KB
Engineering and Applications Catalog
131.74 KB
5/18/2022
131.74 KB
Supplement to Compatibility Addendum
86.59 KB
5/18/2022
86.59 KB
Isolator Load Rating Table Brochure
38.09 KB
3/9/2022
38.09 KB
Image
SKU
Description
alt
AOM-2SF
Supervised Control Module: Addressable Output