Control Modules
Analog Input Device Control Card
Analog input device control cards can control all the 4-20 mA output transducers normally used for explosive and toxic gas, oxygen, temperature and level sensors.
Analog input device control cards can control all the 4-20 mA output transducers normally used for explosive and toxic gas, oxygen, temperature and level sensors.
Features & Benefits:- Suitable for applications fault-tolerant SIL2 and SIL3 in accordance with IEC 61508
- Two separately settable alarm thresholds per channel
- Communication management by FPGA
- Internal logic management by micro-controller
- SMD technology multilayer circuit
Others
- Maximum Operating Humidity
- 95 Non-Condensing percentage relative humidity
- Alarm Current
- 0.05 ampere
- Maximum Output Current
- 4 - 20 milliampere
- Maximum Standby Current
- 13 milliampere
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- Brand
- Honeywell Industrial Fire
- Number of Inputs
- 8
- Type
- Analog Detection Card
Others
- Maximum Operating Humidity
- 95 Non-Condensing percentage relative humidity
- Alarm Current
- 0.05 ampere
- Maximum Output Current
- 4 - 20 milliampere
- Maximum Standby Current
- 13 milliampere
- Maximum Operating Ambient Temperature
- 50 degree Celsius
- Minimum Operating Ambient Temperature
- -5 degree Celsius
- Brand
- Honeywell Industrial Fire
- Number of Inputs
- 8
- Type
- Analog Detection Card
- Brand : Honeywell Industrial Fire
- Number of Inputs : 8
- Type : Analog Detection Card
- Maximum Operating Humidity : 95 Non-Condensing percentage relative humidity
- Alarm Current : 0.05 ampere
- Maximum Output Current : 4 - 20 milliampere
- Maximum Standby Current : 13 milliampere
- Maximum Operating Ambient Temperature : 50 degree Celsius
- Minimum Operating Ambient Temperature : -5 degree Celsius
Image
SKU
Description
H-F4003-UL
Analog Input Device Control Card, Eight 4-21mA Output Tranducer, UL list
H-F4003-2
Analog Detection Card 8 InputS Redundant (Assemblied) EN Approval
H-F4003
Analog Input Device Control Card, Eight 4-21mA Output Tranducer